SPRS439Q June 2007 – August 2022 TMS320F28232 , TMS320F28232-Q1 , TMS320F28234 , TMS320F28234-Q1 , TMS320F28235 , TMS320F28235-Q1 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335 , TMS320F28335-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For information about similar products, see the following links:
TMS320F2833x
Real-Time Microcontrollers
The F2833x
series is the first C2000™ MCU that is offered
with a floating-point unit (FPU). It has the first-generation ePWM timers. The
12.5-MSPS, 12-bit ADC is still class-leading for an integrated analog-to-digital
converter. The F2833x has a 150-MHz CPU and up to 512KB of on-chip Flash. It is
available in a 176-pin QFP or 179-ball BGA package.
TMS320C2834x
Real-Time Microcontrollers
The C2834x
series removes the on-chip Flash memory and integrated ADC to enable the fastest
available clock speeds of up to 300 MHz. It is available in a 179-ball nFBGA or
256-ball BGA package.
TMS320F2837xD
Real-Time Microcontrollers
The F2837xD
series sets a new standard for performance with dual subsystems. Each subsystem
consists of a C28x CPU and a parallel control law accelerator (CLA), each running at
200 MHz. Enhancing performance are TMU and VCU accelerators. New capabilities include multiple
16-bit/12-bit mode ADCs, DAC, Sigma-Delta filters, USB, configurable logic block
(CLB), on-chip oscillators, and enhanced versions of all peripherals. The F2837xD is
available with up to 1MB of Flash. It is available in a 176-pin QFP or 337-pin BGA
package.
TMS320F2837xS
Real-Time Microcontrollers
The F2837xS
series is a pin-to-pin compatible version of F2837xD but with only one
C28x-CPU-and-CLA subsystem enabled. It is also available in a 100-pin QFP to enable
compatibility with the TMS320F2807x series.