SPRS880P December 2013 – February 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-2 lists four possible clock sources. Figure 6-7 provides an overview of the device's clocking system.
CLOCK SOURCE | MODULES CLOCKED | COMMENTS |
---|---|---|
INTOSC1 | Can be used to provide clock for:
| Internal oscillator 1. Zero-pin overhead 10-MHz internal oscillator. |
INTOSC2(1) | Can be used to provide clock for:
| Internal oscillator 2. Zero-pin overhead 10-MHz internal oscillator. |
XTAL | Can be used to provide clock for:
| External crystal or resonator connected between the X1 and X2 pins or single-ended clock connected to the X1 pin. |
AUXCLKIN | Can be used to provide clock for:
| Single-ended 3.3-V level clock source. GPIO133/AUXCLKIN pin should be used to provide the input clock. |