SPRS880P December 2013 – February 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN(1) | MAX | UNIT | |||
---|---|---|---|---|---|
tw(QEPP) | QEP input period | Asynchronous(2)/Synchronous | 2tc(SYSCLK) | cycles | |
With input qualifier | 2[1tc(SYSCLK) + tw(IQSW)] | cycles | |||
tw(INDEXH) | QEP Index Input High time | Asynchronous(2)/Synchronous | 2tc(SYSCLK) | cycles | |
With input qualifier | 2tc(SYSCLK) + tw(IQSW) | cycles | |||
tw(INDEXL) | QEP Index Input Low time | Asynchronous(2)/Synchronous | 2tc(SYSCLK) | cycles | |
With input qualifier | 2tc(SYSCLK) + tw(IQSW) | cycles | |||
tw(STROBH) | QEP Strobe High time | Asynchronous(2)/Synchronous | 2tc(SYSCLK) | cycles | |
With input qualifier | 2tc(SYSCLK) + tw(IQSW) | cycles | |||
tw(STROBL) | QEP Strobe Input Low time | Asynchronous(2)/Synchronous | 2tc(SYSCLK) | cycles | |
With input qualifier | 2tc(SYSCLK) + tw(IQSW) | cycles |