SPRS881K August 2014 – February 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MODE | TEST CONDITIONS | IDD | IDDIO(1) | IDDA | IDD3VFL | ||||
---|---|---|---|---|---|---|---|---|---|
TYP(3) | MAX(2) | TYP(3) | MAX(2) | TYP(3) | MAX(2) | TYP(3) | MAX(2) | ||
Operational |
| 245 mA | 400 mA | 30 mA | 13 mA | 20 mA | 33 mA | 40 mA | |
IDLE |
| 80 mA | 215 mA | 3 mA | 10 mA | 10 µA | 150 µA | 10 µA | 150 µA |
STANDBY |
| 30 mA | 170 mA | 3 mA | 10 mA | 5 µA | 150 µA | 10 µA | 150 µA |
HALT |
| 1.5 mA | 120 mA | 750 µA | 2 mA | 5 µA | 150 µA | 10 µA | 150 µA |
HIBERNATE |
| 300 µA | 5 mA | 750 µA | 2 mA | 5 µA | 75 µA | 1 µA | 50 µA |
Flash Erase/Program(5) |
| 154 mA | 230 mA | 3 mA | 10 mA | 10 µA | 150 µA | 45 mA | 55 mA |
RESET |
|
10 mA | 20 mA | 0.01 mA | 0.8 mA | 0.02 mA | 1 mA | 2.5 mA | 8 mA |