SPRS880P December 2013 – February 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Device supply voltage, I/O, VDDIO(1) | 3.14 | 3.3 | 3.47 | V | |
Device supply voltage, VDD | 1.14 | 1.2 | 1.26 | V | |
Supply ground, VSS | 0 | V | |||
Analog supply voltage, VDDA | 3.14 | 3.3 | 3.47 | V | |
Analog ground, VSSA | 0 | V | |||
Junction temperature, TJ | T version | –40 | 105 | °C | |
S version(2) | –40 | 125 | |||
Q version (AEC Q100 qualification)(2) | –40 | 150 | |||
Free-Air temperature, TA | Q version (AEC Q100 qualification) | –40 | 125 | °C |