SPRS880P December 2013 – February 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
NO.(1) | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
Reads and Writes | |||||
E | EMIF clock period | tc(SYSCLK) | ns | ||
2 | tw(EM_WAIT) | Pulse duration, EMxWAIT assertion and deassertion | 2E | ns | |
Reads | |||||
12 | tsu(EMDV-EMOEH) | Setup time, EMxD[y:0] valid before EMxOE high | 15 | ns | |
13 | th(EMOEH-EMDIV) | Hold time, EMxD[y:0] valid after EMxOE high | 0 | ns | |
14 | tsu(EMOEL-EMWAIT) | Setup Time, EMxWAIT asserted before end of Strobe Phase(2) | 4E+20 | ns | |
Writes | |||||
28 | tsu(EMWEL-EMWAIT) | Setup Time, EMxWAIT asserted before end of Strobe Phase(2) | 4E+20 | ns |