SPRS880P December 2013 – February 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To reduce production board costs and application development time, all F2837xD devices contain two independent internal oscillators, referred to as INTOSC1 and INTOSC2. By default, both oscillators are enabled at power up. INTOSC2 is set as the source for the system reference clock (OSCCLK) and INTOSC1 is set as the backup clock source. INTOSC1 can also be manually configured as the system reference clock (OSCCLK). Section 6.9.3.5.1 provides the electrical characteristics of the internal oscillators to determine if this module meets the clocking requirements of the application.
Section 6.9.3.5.1 provides the electrical characteristics of the two internal oscillators.
This oscillator cannot be used as the PLL source if the PLLSYSCLK is configured to frequencies above 194 MHz.