SPRS881K August 2014 – February 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
Program Time(1) | 128 data bits + 16 ECC bits | 40 | 300 | µs | ||
8KW sector | 90 | 180 | ms | |||
32KW sector | 360 | 720 | ms | |||
Erase Time(2) at < 25 cycles | 8KW or 32KW sector | 30 | 55 | ms | ||
Erase Time(2) at < 1000 cycles | 8KW or 32KW sector | 40 | 350 | |||
Erase Time(2) at 2000 cycles | 8KW or 32KWsector | 50 | 600 | ms | ||
Erase Time(2) at 20k cycles | 8KW or 32KW sector | 110 | 4000 | |||
Nwec | Write/erase cycles per sector | 20000 | cycles | |||
Nwec | Write/Erase Cycles for entire Flash (combined all sectors)(3) | 100000 | cycles | |||
tretention | Data retention duration at TJ = 85°C | 20 | years |
The Main Array flash programming must be aligned to 64-bit address boundaries and each 64-bit word may only be programmed once per write/erase cycle. For more details, see the "Flash: Minimum Programming Word Size" advisory in the TMS320F2837xS Real-Time MCUs Silicon Errata.