SPRS881K August 2014 – February 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 7-6 provides more information about each memory type.
MEMORY TYPE | ECC-CAPABLE | PARITY | SECURITY | HIBERNATE RETENTION | ACCESS PROTECTION |
---|---|---|---|---|---|
M0, M1 | Yes | – | – | Yes | – |
D0, D1 | Yes | – | Yes | – | Yes |
LSx | – | Yes | Yes | – | Yes |
GSx | – | Yes | – | – | Yes |
CPU/CLA MSGRAM | – | Yes | Yes | – | Yes |
Boot ROM | – | – | – | N/A | – |
Secure ROM | – | – | Yes | N/A | – |
Flash | Yes | – | Yes | N/A | N/A |
User-configurable DCSM OTP | Yes | – | Yes | N/A | N/A |