SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
DriverLib Name | Base Address |
---|---|
AES_SS_BASE | 0x4004_AC00 |
AES_BASE | 0x4004_A000 |
NVIC_BASE | 0xE000_E000 |
CPUTIMER0_BASE | 0x4008_4000 |
CPUTIMER1_BASE | 0x4008_4010 |
CPUTIMER2_BASE | 0x4008_4020 |
NMI_BASE | 0x4008_1000 |
WD_BASE | 0x4008_0000 |
CMSYSCTL_BASE | 0x400F_C000 |
DMPU_BASE | 0x400C_C000 |
EMPU_BASE | 0x400C_D000 |
CMMEMCFG_BASE | 0x400F_E000 |
CMMEMORYERROR_BASE | 0x400F_E400 |
CMMEMORYDIAGERROR_BASE | 0x400F_E800 |
GCRC_BASE | 0x4004_0000 |
UDMA_BASE | 0x400F_F000 |
GPIODATA_BASE | 0x4008_3000 |
GPIODATAREAD_BASE | 0x4008_3100 |
I2C0_BASE | 0x4002_0000 |
SSI0_BASE | 0x4000_8000 |
UART0_BASE | 0x4000_C000 |
IPC_CMTOCPU1_BASE | 0x400F_D000 |
IPC_CMTOCPU2_BASE | 0x400F_D080 |
FLASH0CTRL_BASE | 0x400F_A000 |
FLASH0ECC_BASE | 0x400F_A600 |
FLASHPUMPSEMAPHORE_BASE | 0x400F_D048 |
EMAC_BASE | 0x400C_0000 |
EMAC_SS_BASE | 0x400C_2000 |
CANA_BASE | 0x4007_0000 |
CANB_BASE | 0x4007_4000 |
MCAN_SS_BASE | 0x4007_C400 |
MCAN_BASE | 0x4007_C600 |
MCAN_ERROR_BASE | 0x4007_C800 |
MCAN0_BASE | 0x4007_8000 |
DCSM_Z1_BASE | 0x4008_5000 |
DCSM_Z2_BASE | 0x4008_5100 |
DCSMCOMMON_BASE | 0x4008_5180 |
ESC_BASE | 0x400A_0000 |
ESC_SS_BASE | 0x400A_FC00 |
ESC_SS_CONFIG_BASE | 0x400A_FE00 |
USB0_BASE | 0x4005_0000 |