SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME | DESCRIPTION | PIN TYPE | GPIO PIN | 337 BGA PIN | 176 Pin PIN |
---|---|---|---|---|---|
ADCIN14 | Input 14 to all ADCs. This pin can be used as a general purpose ADCIN pin or it can be used to calibrate all ADCs together (either single-ended or differential) from an external reference | I | T4 | 44 | |
ADCIN15 | Input 15 to all ADCs. This pin can be used as a general purpose ADCIN pin or it can be used to calibrate all ADCs together (either single-ended or differential) from an external reference | I | U4 | 45 | |
ADCINA0 | ADC-A Input 0. There is a 50-kΩ internal pulldown on this pin in both an ADC input or DAC output mode which cannot be disabled. | I | U1 | 43 | |
ADCINA1 | ADC-A Input 1. There is a 50-kΩ internal pulldown on this pin in both an ADC input or DAC output mode which cannot be disabled. | I | T1 | 42 | |
ADCINA2 | ADC-A Input 2 | I | U2 | 41 | |
ADCINA3 | ADC-A Input 3 | I | T2 | 40 | |
ADCINA4 | ADC-A Input 4 | I | U3 | 39 | |
ADCINA5 | ADC-A Input 5 | I | T3 | 38 | |
ADCINB0 | ADC-B Input 0. There is a 100-pF capacitor to VSSA on this pin whether used for ADC input or DAC reference which cannot be disabled. If this pin is being used as a reference for the on-chip DACs, place at least a 1-µF capacitor on this pin. | I | V2 | 46 | |
ADCINB1 | ADC-B Input 1. There is a 50-kΩ internal pulldown on this pin in both an ADC input or DAC output mode which cannot be disabled. | I | W2 | 47 | |
ADCINB2 | ADC-B Input 2 | I | V3 | 48 | |
ADCINB3 | ADC-B Input 3 | I | W3 | 49 | |
ADCINB4 | ADC-B Input 4 | I | V4 | ||
ADCINB5 | ADC-B Input 5 | I | W4 | ||
ADCINC2 | ADC-C Input 2 | I | R3 | 31 | |
ADCINC3 | ADC-C Input 3 | I | P3 | 30 | |
ADCINC4 | ADC-C Input 4 | I | R4 | 29 | |
ADCINC5 | ADC-C Input 5 | I | P4 | ||
ADCIND0 | ADC-D Input 0 | I | T5 | 56 | |
ADCIND1 | ADC-D Input 1 | I | U5 | 57 | |
ADCIND2 | ADC-D Input 2 | I | T6 | 58 | |
ADCIND3 | ADC-D Input 3 | I | U6 | 59 | |
ADCIND4 | ADC-D Input 4 | I | T7 | 60 | |
ADCIND5 | ADC-D Input 5 | I | U7 | ||
CMPIN1N | Comparator 1 negative input | I | T2 | 40 | |
CMPIN1P | Comparator 1 positive input | I | U2 | 41 | |
CMPIN2N | Comparator 2 negative input | I | T3 | 38 | |
CMPIN2P | Comparator 2 positive input | I | U3 | 39 | |
CMPIN3N | Comparator 3 negative input | I | W3 | 49 | |
CMPIN3P | Comparator 3 positive input | I | V3 | 48 | |
CMPIN4N | Comparator 4 negative input | I | U4 | 45 | |
CMPIN4P | Comparator 4 positive input | I | T4 | 44 | |
CMPIN5N | Comparator 5 negative input | I | P4 | ||
CMPIN5P | Comparator 5 positive input | I | R4 | 29 | |
CMPIN6N | Comparator 6 negative input | I | P3 | 30 | |
CMPIN6P | Comparator 6 positive input | I | R3 | 31 | |
CMPIN7N | Comparator 7 negative input | I | U5 | 57 | |
CMPIN7P | Comparator 7 positive input | I | T5 | 56 | |
CMPIN8N | Comparator 8 negative input | I | U6 | 59 | |
CMPIN8P | Comparator 8 positive input | I | T6 | 58 | |
DACOUTA | Buffered DAC-A Output. | O | U1 | 43 | |
DACOUTB | Buffered DAC-B Output. | O | T1 | 42 | |
DACOUTC | Buffered DAC-C Output. | O | W2 | 47 | |
VDAC | Optional external reference voltage for on-chip DACs. | I | V2 | 46 | |
VREFHIA | ADC-A high reference. This voltage must be driven into the pin from external circuitry. Place at least a 2.2-µF capacitor on this pin for the 12-bit mode, or at least a 22-µF capacitor for the 16-bit mode. This capacitor should be placed as close to the device as possible between the VREFHIA and VREFLOA pins. NOTE: Do not load this pin externally | I | V1 | 37 | |
VREFHIB | ADC-B high reference. This voltage must be driven into the pin from external circuitry. Place at least a 2.2-µF capacitor on this pin for the 12-bit mode, or at least a 22-µF capacitor for the 16-bit mode. This capacitor should be placed as close to the device as possible between the VREFHIB and VREFLOB pins. NOTE: Do not load this pin externally | I | W5 | 53 | |
VREFHIC | ADC-C high reference. This voltage must be driven into the pin from external circuitry. Place at least a 2.2-µF capacitor on this pin for the 12-bit mode, or at least a 22-µF capacitor for the 16-bit mode. This capacitor should be placed as close to the device as possible between the VREFHIC and VREFLOC pins. NOTE: Do not load this pin externally | I | R1 | 35 | |
VREFHID | ADC-D high reference. This voltage must be driven into the pin from external circuitry. Place at least a 2.2-µF capacitor on this pin for the 12-bit mode, or at least a 22-µF capacitor for the 16-bit mode. This capacitor should be placed as close to the device as possible between the VREFHID and VREFLOD pins. NOTE: Do not load this pin externally | I | V5 | 55 | |
VREFLOA | ADC-A Low Reference | I | R2 | 33 | |
VREFLOB | ADC-B Low Reference | I | V6 | 50 | |
VREFLOC | ADC-C Low Reference | I | P2 | 32 | |
VREFLOD | ADC-D Low Reference | I | W6 | 51 |