SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
General | ||||||
CVDDIO | Capacitance on each VDDIO/VDD3FL/VDDOSC pins | Based on External Supply IC Requirements(1) | 0.1 | µF | ||
CVDDA | Capacitor on each VDDA pins(5) | 2.2 | µF | |||
CVDD TOTAL(2) | Total VDD Capacitance(5) | 20 | 22 | μF | ||
RVDDTOTAL(7) | Total VDD Resistance to VSS | 56 | Ω | |||
SRVDDIO-UP(3)(6) | Supply Ramp Up Rate of 3.3V Rail (VDDIO) | 8 | 100 | mV/μs | ||
SRVDDIO-DN(3)(6) | Supply Ramp Down Rate of 3.3V Rail (VDDIO) | 20 | 100 | mV/μs | ||
SRVDD-UP(3)(6) | Supply Ramp Up Rate of 1.2V Rail (VDD) | 3.5 | 100 | mV/μs | ||
SRVDD-DN(3)(6) | Supply Ramp Down Rate of 1.2V Rail (VDD) | 10 | 100 | mV/μs | ||
VDDIO - VDD Delay(4) | Ramp Delay Between VDDIO and VDD | 0 | No Restrictions | μs |