SPRSP85A April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
All dimensions are nominal.
Device | Package Type | Package Name | Pins | SPQ | Unit Array Matrix | Max Temp. (Deg C) | L (mm) | W (mm) | K0 (μm) | P1 (mm) | CL (mm) |
CW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
F28P550SJ9PDT | TQFP | PDT | 128 | 90 | 6 x 15 | 150 | 315 | 135.9 | 7620 | 15.4 | 20.3 | 21 |
XF28P559SJ9PDTQ1 | TQFP | PDT | 128 | 90 | 6 x 15 | 150 | 315 | 135.9 | 7620 | 15.4 | 20.3 | 21 |
F28P550SJ9PZ | LQFP | PZ | 100 | 90 | 6 x 15 | 150 | 315 | 135.9 | 7620 | 20.3 | 15.4 | 15.4 |
XF28P559SJ9PZQ1 | LQFP | PZ | 100 | 90 | 6 x 15 | 150 | 315 | 135.9 | 7620 | 20.3 | 15.4 | 15.4 |
F28P550SJ9PNA | TQFP | PNA | 80 | 119 | 7 x 17 | 150 | 315 | 135.9 | 7620 | 17.9 | 14.3 | 13.95 |
XF28P559SJ9PNAQ1 | TQFP | PNA | 80 | 119 | 7 x 17 | 150 | 315 | 135.9 | 7620 | 17.9 | 14.3 | 13.95 |
F28P550SJ9PM | LQFP | PM | 64 | 160 | 8 x 20 | 150 | 315 | 135.9 | 7620 | 15.2 | 13.1 | 13 |
XF28P559SJ9PMQ1 | LQFP | PM | 64 | 160 | 8 x 20 | 150 | 315 | 135.9 | 7620 | 15.2 | 13.1 | 13 |