SPRSP85 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The Memory Map table describes the memory map. See the Memory Controller Module section of the System Control chapter in the TMS320F28P55x Real-Time Microcontrollers Technical Reference Manual.
MEMORY | SIZE (x16) | START ADDRESS | END ADDRESS | CPU1.DMA ACCESS | CPU1.CLA1 DATA ACCESS | CPU1.CLA1 PROGRAM ACCESS | ECC/ Parity | SECURITY | PART NUMBER |
---|---|---|---|---|---|---|---|---|---|
M0 RAM | 1024 | 0x0000_0000 | 0x0000_03FF | - | - | - | ECC | - | All |
M1 RAM | 1024 | 0x0000_0400 | 0x0000_07FF | - | - | - | ECC | - | All |
PIE Vector Table | 512 | 0x0000_0D00 | 0x0000_0EFF | - | - | - | Parity | - | All |
CLAtoCPU MSG RAM | 128 | 0x0000_1480 | 0x0000_14FF | - | YES | - | Parity | - | All |
CPUtoCLA MSG RAM | 128 | 0x0000_1500 | 0x0000_157F | - | YES | - | Parity | - | All |
CLAtoDMA MSG RAM | 128 | 0x0000_1680 | 0x0000_16FF | YES | YES | - | Parity | - | All |
DMAtoCLA MSG RAM | 128 | 0x0000_1700 | 0x0000_177F | YES | YES | - | Parity | - | All |
LS8 RAM - CLA Prog | 8192 | 0x0000_4000 | 0x0000_5FFF | - | - | YES | Parity | YES | F28P559SJ9-Q1,F28P550SJ9,F28P559SG9-Q1,F28P550SG9,F28P550SG8,F28P559SG8-Q1, F28P559SJ6-Q1,F28P550SJ6 |
LS9 RAM - CLA Prog | 8192 | 0x0000_6000 | 0x0000_7FFF | - | - | YES | Parity | YES | F28P559SJ9-Q1,F28P550SJ9,F28P559SG9-Q1,F28P550SG9,F28P550SG8,F28P559SG8-Q1, F28P559SJ6-Q1,F28P550SJ6 |
LS0 RAM | 2048 | 0x0000_8000 | 0x0000_87FF | - | YES | YES | Parity | YES | All |
LS1 RAM | 2048 | 0x0000_8800 | 0x0000_8FFF | - | YES | YES | Parity | YES | All |
LS2 RAM | 2048 | 0x0000_9000 | 0x0000_97FF | - | YES | YES | Parity | YES | All |
LS3 RAM | 2048 | 0x0000_9800 | 0x0000_9FFF | - | YES | YES | Parity | YES | All |
LS4 RAM | 2048 | 0x0000_A000 | 0x0000_A7FF | - | YES | YES | Parity | YES | All |
LS5 RAM | 2048 | 0x0000_A800 | 0x0000_AFFF | - | YES | YES | Parity | YES | All |
LS6 RAM | 2048 | 0x0000_B000 | 0x0000_B7FF | - | YES | YES | Parity | YES | All |
LS7 RAM | 2048 | 0x0000_B800 | 0x0000_BFFF | - | YES | YES | Parity | YES | All |
GS0 RAM | 8192 | 0x0000_C000 | 0x0000_DFFF | YES | - | - | Parity | - | All |
GS1 RAM | 8192 | 0x0000_E000 | 0x0000_FFFF | YES | - | - | Parity | - | All |
CLA Data ROM | 4096 | 0x0000_F000 | 0x0000_FFFF | - | YES | - | Parity | - | F28P559SJ9-Q1,F28P550SJ9,F28P559SG9-Q1,F28P550SG9,F28P550SG8,F28P559SG8-Q1, F28P559SJ6-Q1,F28P550SJ6 |
GS2 RAM | 8192 | 0x0001_0000 | 0x0001_1FFF | YES | - | - | Parity | - | F28P559SJ9-Q1,F28P550SJ9,F28P559SJ2-Q1,F28P559SJ6-Q1,F28P550SJ6 |
GS3 RAM | 8192 | 0x0001_2000 | 0x0001_3FFF | YES | - | - | Parity | - | F28P559SJ9-Q1,F28P550SJ9,F28P559SJ2-Q1, F28P559SJ6-Q1,F28P550SJ6 |
LS8 RAM - CPU | 8192 | 0x0001_4000 | 0x0001_5FFF | - | - | - | Parity | YES | F28P559SJ9-Q1,F28P550SJ9,F28P559SG9-Q1,F28P550SG9,F28P559SG8-Q1, F28P559SG2-Q1,F28P559SJ2-Q1, F28P550SG8, F28P559SJ6-Q1,F28P550SJ6 |
LS9 RAM - CPU | 8192 | 0x0001_6000 | 0x0001_7FFF | - | - | - | Parity | YES | F28P559SJ9-Q1,F28P550SJ9,F28P559SG9-Q1,F28P550SG9,F28P559SG8-Q1, F28P559SG2-Q1,F28P559SJ2-Q1, F28P550SG8, F28P559SJ6-Q1,F28P550SJ6 |
USB RAM | 2048 | 0x0004_1000 | 0x0004_17FF | YES | - | - | - | - | F28P559SJ9-Q1,F28P550SJ9,F28P559SG9-Q1,F28P550SG9, F28P559SJ6-Q1,F28P550SJ6 |
MCANA Message RAM (CPU Access mode) | 2048 | 0x0005_8000 | 0x0005_87FF | YES | - | - | ECC | - | All |
MCANA Message RAM (Peripheral mode) | 4096 | 0x0005_8000 | 0x0005_8FFF | YES | - | - | ECC | - | All |
MCANB Message RAM (Peripheral mode) | 4096 | 0x0005_A000 | 0x0005_AFFF | YES | - | - | ECC | - | All |
MCANB Message RAM (CPU Access mode) | 2048 | 0x0005_A000 | 0x0005_A7FF | YES | - | - | ECC | - | All |
TI OTP Bank 0 | 1536 | 0x0007_2000 | 0x0007_25FF | - | - | - | ECC | - | All |
UID_REGS | 6 | 0x0007_2172 | 0x0007_2177 | - | - | - | ECC | - | All |
TI OTP Bank 1 | 1536 | 0x0007_3000 | 0x0007_35FF | - | - | - | ECC | - | F28P559SJ9-Q1,F28P550SJ9,F28P559SJ2-Q1, F28P559SJ6-Q1,F28P550SJ6 |
TI OTP Bank 2 | 1536 | 0x0007_4000 | 0x0007_45FF | - | - | - | ECC | - | All |
TI OTP Bank 3 | 1536 | 0x0007_5000 | 0x0007_55FF | - | - | - | ECC | - | F28P559SJ9-Q1,F28P550SJ9,F28P559SJ2-Q1, F28P559SJ6-Q1,F28P550SJ6 |
TI OTP Bank 4 | 1536 | 0x0007_6000 | 0x0007_65FF | - | - | - | ECC | - | F28P559SJ9-Q1, F28P550SJ9, F28P559SJ2-Q1, F28P559SJ6-Q1, F28P550SJ6, F28P559SG9-Q1, F28P550SG9 |
DCSM BANK0 Z1 OTP | 512 | 0x0007_8000 | 0x0007_81FF | - | - | - | ECC | YES | All |
DCSM BANK0 Z2 OTP | 512 | 0x0007_8200 | 0x0007_83FF | - | - | - | ECC | YES | All |
User OTP Bank 1 | 1024 | 0x0007_8800 | 0x0007_8BFF | - | - | - | ECC | - | F28P559SJ9-Q1,F28P550SJ9,F28P559SJ2-Q1, F28P559SJ6-Q1,F28P550SJ6 |
User OTP Bank 2 | 1024 | 0x0007_9000 | 0x0007_93FF | - | - | - | ECC | - | All |
User OTP Bank 3 | 1024 | 0x0007_9800 | 0x0007_9BFF | - | - | - | ECC | - | F28P559SJ9-Q1,F28P550SJ9,F28P559SJ2-Q1, F28P559SJ6-Q1,F28P550SJ6 |
User OTP Bank 4 | 1024 | 0x0007_A000 | 0x0007_A3FF | - | - | - | ECC | - | F28P559SG9-Q1, F28P550SG9 |
Flash Bank 0 | 131072 | 0x0008_0000 | 0x0009_FFFF | - | - | - | ECC | YES | All |
Flash Bank 1 | 131072 | 0x000A_0000 | 0x000B_FFFF | - | - | - | ECC | YES | F28P559SJ9-Q1,F28P550SJ9,F28P559SJ2-Q1, F28P559SJ6-Q1,F28P550SJ6 |
Flash Bank 2 | 131072 | 0x000C_0000 | 0x000D_FFFF | - | - | - | ECC | YES | All |
Flash Bank 3 | 131072 | 0x000E_0000 | 0x000F_FFFF | - | - | - | ECC | YES | F28P559SJ9-Q1,F28P550SJ9,F28P559SJ2-Q1, F28P559SJ6-Q1,F28P550SJ6 |
Flash Bank 4 | 32768 | 0x0010_0000 | 0x0010_7FFF | - | - | - | ECC | YES | F28P559SJ9-Q1, F28P550SJ9,F28P559SJ2-Q1, F28P559SJ6-Q1, F28P550SJ6, F28P559SG9-Q1, F28P550SG9 |
Z1-SecureBoot Functions | 3072 | 0x003F_4000 | 0x003F_4BFF | - | - | - | Parity | YES | All |
Z1-Safe Functions | 1536 | 0x003F_4C00 | 0x003F_51FF | - | - | - | Parity | YES | All |
Z2-Safe Functions | 1536 | 0x003F_5600 | 0x003F_5BFF | - | - | - | Parity | YES | All |
CPU STL | 9216 | 0x003F_5C00 | 0x003F_7FFF | - | - | - | Parity | - | All |
Boot ROM | 32768 | 0x003F_8000 | 0x003F_FFFF | - | - | - | Parity | - | All |
PIE Vector Table Swap | 512 | 0x0100_0900 | 0x0100_0AFF | - | - | - | Parity | - | All |
CLA Data ROM (CPU Mapped) | 4096 | 0x0100_1000 | 0x0100_1FFF | - | - | - | Parity | - | F28P559SJ9-Q1,F28P550SJ9,F28P559SG9-Q1,F28P550SG9,F28P550SG8,F28P559SG8-Q1, F28P559SJ6-Q1,F28P550SJ6 |
TI OTP Bank 0 ECC | 192 | 0x0107_0400 | 0x0107_04BF | - | - | - | - | - | All |
TI OTP Bank 1 ECC | 192 | 0x0107_0600 | 0x0107_06BF | - | - | - | - | - | F28P559SJ9-Q1,F28P550SJ9,F28P559SJ2-Q1, F28P559SJ6-Q1,F28P550SJ6 |
TI OTP Bank 2 ECC | 192 | 0x0107_0800 | 0x0107_08BF | - | - | - | - | - | All |
TI OTP Bank 3 ECC | 192 | 0x0107_0A00 | 0x0107_0ABF | - | - | - | - | - | F28P559SJ9-Q1,F28P550SJ9,F28P559SJ2-Q1, F28P559SJ6-Q1,F28P550SJ6 |
TI OTP Bank 4 ECC | 192 | 0x0107_0C00 | 0x0107_0CBF | - | - | - | - | - | F28P559SJ9-Q1, F28P550SJ9, F28P559SJ2-Q1, F28P559SJ6-Q1, F28P550SJ6, F28P559SG9-Q1, F28P550SG9 |