SPRSP85A April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
Some ADC configurations are individually controlled by the SOCs, while others are globally controlled per ADC module. Table 6-14 summarizes the basic ADC options and their level of configurability.
OPTIONS | CONFIGURABILITY |
---|---|
Clock | Per module(1) |
Resolution | Not configurable (12-bit resolution only) |
Signal mode | Not configurable (single-ended signal mode only) |
Reference voltage source | Either external or internal for all modules |
Trigger source | Per SOC(1) |
Converted channel | Per SOC |
Acquisition window duration | Per SOC(1) |
EOC location | Per module |
Burst mode | Per module(1) |