SPRSP85A April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
ADCCLK (derived from PERx.SYSCLK) | 5 | 75 | MHz | ||
Sample rate | 150-MHz SYSCLK |
3.9 | MSPS | ||
Sample window duration (set by ACQPS and PERx.SYSCLK)(1) | With 50 Ω or less Rs | 67 | ns | ||
VREFHI | External Reference | 1.55 | 1.65 or 2.50 | VDDA | V |
VREFHI(2) | Internal Reference = 3.3V Range | 1.65 | V | ||
Internal Reference = 2.5V Range | 2.50 | V | |||
VREFLO | VSSA | VSSA |
V | ||
VREFHI - VREFLO | 2.4 | VDDA |
V | ||
Conversion range | Internal Reference = 3.3 V Range | 0 | 3.3 | V | |
Conversion range | Internal Reference = 2.5 V Range | 0 | 2.5 | V | |
Conversion range | External Reference | VREFLO | VREFHI | V | |
Conversion range | Analog Supply as Reference | VSSA | VDDA | V |