SPRSP85A April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER (2) | (BRR + 1)(1) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
High-Speed Mode | ||||||
8 | tsu(POCI)M | Setup time, SPIPOCI valid before SPICLK | Even, Odd | 0.7 | ns | |
8 | tsu(POCI)M | Setup time, SPIPOCI valid before SPICLK(when used on pin muxed with PMBUS - GPIO2, 3, 9, or 32) | Even, Odd | 1.5 | ns | |
8 | tsu(POCI)M | Setup time, SPIPOCI valid before SPICLK(when used on pin muxed with USB - GPIO23, or 41) | Even, Odd | 1.5 | ns | |
9 | th(POCI)M | Hold time, SPIPOCI valid after SPICLK | Even, Odd | 6.5 | ns | |
Normal Mode | ||||||
8 | tsu(POCI)M | Setup time, SPIPOCI valid before SPICLK | Even, Odd | 15 | ns | |
8 | tsu(POCI)M | Setup time, SPIPOCI valid before SPICLK(when used on pin muxed with PMBUS - GPIO2, 3, 9, or 32) | Even, Odd | 16.5 | ns | |
9 | th(POCI)M | Hold time, SPIPOCI valid after SPICLK | Even, Odd | 0 | ns |