SPRSP85A April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
All dimensions are nominal.
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
F28P550SJ9RSHR | VQFN | RSH | 56 | 4000 | 330.0 | 16.4 | 7.3 | 7.3 | 1.1 | 12.0 | 16.0 | Q2 |
XF28P559SJ9PMRQ1 | LQFP | PM | 64 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
F28P550SJ9PMR | LQFP | PM | 64 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
XF28P559SJ9PNARQ1 | TQFP | PNA | 80 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
F28P550SJ9PNAR | TQFP | PNA | 80 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
XF28P559SJ9PZRQ1 | LQFP | PZ | 100 | 1000 | 330.0 | 32.4 | 16.9 | 16.9 | 2.0 | 24.0 | 32.0 | Q2 |
F28P550SJ9PZR | LQFP | PZ | 100 | 1000 | 330.0 | 32.4 | 16.9 | 16.9 | 2.0 | 24.0 | 32.0 | Q2 |
XF28P559SJ9PDTRQ1 | TQFP | PDT | 128 | 1000 | 330.0 | 32.4 | 16.9 | 16.9 | 2.0 | 24.0 | 32.0 | Q2 |
F28P550SJ9PDTR | TQFP | PDT | 128 | 1000 | 330.0 | 32.4 | 16.9 | 16.9 | 2.0 | 24.0 | 32.0 | Q2 |
All dimensions are nominal.
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
F28P550SJ9RSHR | VQFN | RSH | 56 | 4000 | 367.0 | 367.0 | 35.0 |
XF28P559SJ9PMRQ1 | LQFP | PM | 64 | 1000 | 336.6 | 336.6 | 41.3 |
F28P550SJ9PMR | LQFP | PM | 64 | 1000 | 336.6 | 336.6 | 41.3 |
XF28P559SJ9PNARQ1 | TQFP | PNA | 80 | 1000 | 336.6 | 336.6 | 41.3 |
F28P550SJ9PNAR | TQFP | PNA | 80 | 1000 | 336.6 | 336.6 | 41.3 |
XF28P559SJ9PZRQ1 | LQFP | PZ | 100 | 1000 | 367.0 | 367.0 | 55.0 |
F28P550SJ9PZR | LQFP | PZ | 100 | 1000 | 367.0 | 367.0 | 55.0 |
XF28P559SJ9PDTRQ1 | TQFP | PDT | 128 | 1000 | 367.0 | 367.0 | 55.0 |
F28P550SJ9PDTR | TQFP | PDT | 128 | 1000 | 367.0 | 367.0 | 55.0 |