SPRSP85 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
CLOCK SOURCE | DESCRIPTION |
---|---|
INTOSC1 | Internal oscillator 1. 10-MHz internal oscillator. |
INTOSC2(1) | Internal oscillator 2. 10-MHz internal oscillator. |
X1 (XTAL) | External crystal or resonator connected between the X1 and X2 pins or single-ended clock connected to the X1 pin. |
In the System PLL figure,