SPRSP85 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
General | |||||
ADCCLK Conversion Cycles | 150-MHz SYSCLK | 14 | ADCCLKs | ||
Power Up Time | External Reference mode | 500 | µs | ||
Internal Reference mode | 5000 | µs | |||
Internal Reference mode, when switching between 2.5-V range and 3.3-V range. | 5000 | µs | |||
VREFHI input current(1) | 40 | µA | |||
Internal Reference Capacitor Value(2) | 2.2 | µF | |||
External Reference Capacitor Value(2) | 2.2 | µF | |||
DC Characteristics | |||||
Gain Error | Internal reference | –45 | 45 | LSB | |
External reference | –5 | ±3 | 5 | ||
Offset Error | –5 | ±1 | 5 | LSB | |
Channel-to-Channel Gain Error(4) | 2 | LSB | |||
Channel-to-Channel Offset Error(4) | 2 | LSB | |||
ADC-to-ADC Gain Error(5) | Identical VREFHI and VREFLO for all ADCs | 4 | LSB | ||
ADC-to-ADC Offset Error(5) | Identical VREFHI and VREFLO for all ADCs | 2 | LSB | ||
DNL Error | >–1 | ±0.5 | 1 | LSB | |
INL Error | –2 | ±1.5 | 2 | LSB | |
ADC-to-ADC Isolation | VREFHI = 2.5 V, synchronous ADCs | –1 | 1 | LSBs | |
AC Characteristics | |||||
SNR(3) | VREFHI = 2.5 V, fin = 100 kHz, SYSCLK from X1 | 69.2 | dB | ||
VREFHI = 2.5 V, fin = 100 kHz, SYSCLK from INTOSC | TBD | ||||
THD(3) | VREFHI = 2.5 V, fin = 100 kHz | –83 | dB | ||
SFDR(3) | VREFHI = 2.5 V, fin = 100 kHz | 79.2 | dB | ||
SINAD(3) | VREFHI = 2.5 V, fin = 100 kHz, SYSCLK from X1 | 68.5 | dB | ||
VREFHI = 2.5 V, fin = 100 kHz, SYSCLK from INTOSC | 60.0 | ||||
ENOB(3) | VREFHI = 2.5 V, fin = 100 kHz, SYSCLK from X1, Single ADC | 11.2 | bits | ||
VREFHI = 2.5 V, fin = 100 kHz, SYSCLK from X1, synchronous ADCs | TBD | ||||
VREFHI = 2.5 V, fin = 100 kHz, SYSCLK from X1, asynchronous ADCs | Not Supported | ||||
PSRR | VDD = 1.2-V DC + 100mV DC up to Sine at 1 kHz |
60 | dB | ||
VDD = 1.2-V DC + 100 mV DC up to Sine at 300 kHz |
57 | ||||
VDDA = 3.3-V DC +
200 mV DC up to Sine at 1 kHz |
60 | ||||
VDDA = 3.3-V DC + 200 mV Sine at 900 kHz |
57 |