SPRSP85 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
tw(RSL1) | Pulse duration, XRSn driven low by device after supplies are stable | 100 | µs | ||
tw(WDRS) | Pulse duration, reset pulse generated by watchdog | 512tc(OSCCLK) | cycles | ||
tboot-flash | Boot-ROM execution time to first instruction fetch in flash | 1.2 | ms |