SPRSP85A April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
tf(X1) | Fall time, X1 | 6 | ns | ||
tr(X1) | Rise time, X1 | 6 | ns | ||
tw(X1L) | Pulse duration, X1 low as a percentage of tc(X1) | 45% | 55% | ||
tw(X1H) | Pulse duration, X1 high as a percentage of tc(X1) | 45% | 55% |