SPRSP85 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RL | Resistive Load(2) | 5 | kΩ | |||
CL | Capacitive Load | 100 | pF | |||
VOUT | Valid Output Voltage Range(3) | RL = 5 kΩ | 0.3 | VDDA – 0.3 | V | |
RL = 1 kΩ | 0.6 | VDDA – 0.6 | V | |||
Reference Voltage(4) | VREFHI | 2.4 | 2.5 or 3.0 | VDDA | V |