SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The Interprocessor Communication (IPC) module allows communications between the CPU subsystems.
IPC features include:
All IPC features are independent of each other, and most do not require any specific data format. There are also two registers for boot mode and status communication. For more information on these registers, see the ROM Code and Peripheral Booting chapter of the TMS320F28P65x Real-Time Microcontrollers Technical Reference Manual.
The device has two C28x cores (CPU1, CPU2) and an IPC module: