SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input pulse width | 110 | ns | |||
Accuracy(1)(2)(3)(4) | Measurement length ≤ 5 µs | ±390 | 540 | ps | |
Measurement length > 5 µs | ±450 | 1450 | ps | ||
Standard deviation | See HRCAP Standard Deviation Characteristics figure |
||||
Resolution | 300 | ps |