SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | PACKAGE SUFFIX | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fINTOSC | Frequency, INTOSC1 and INTOSC2(1) | All | -40°C to 125°C | 9.7 (–3%) | 10 | 10.3 (3.0%) | MHz |
fINTOSC-STABILITY | Frequency stability at room temperature | All | 30°C, Nominal VDD | ±0.1 | % | ||
tINT0SC-ST | Start-up and settling time | All | 20 | µs |