SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The SPI module on this device has a high-speed mode. To achieve the highest possible speed, a special GPIO configuration is used on a single GPIO mux option for each SPI. These GPIOs may also be used by the SPI when not in high-speed mode (HS_MODE = 0).
To select the mux options that enable the SPI high-speed mode, configure the GPyGMUX and GPyMUX registers as shown in Table 5-9.
GPIO | SPI SIGNAL | MUX CONFIGURATION | |
---|---|---|---|
SPIA | |||
GPIO58 | SPIA_PICO | GPBGMUX2[21:20]=11b | GPBMUX2[21:20]=11b |
GPIO59 | SPIA_POCI | GPBGMUX2[23:22]=11b | GPBMUX2[23:22]=11b |
GPIO60 | SPIA_CLK | GPBGMUX2[25:24]=11b | GPBMUX2[25:24]=11b |
GPIO61 | SPIA_PTE | GPBGMUX2[27:26]=11b | GPBMUX2[27:26]=11b |
SPIB | |||
GPIO63 | SPIB_PICO | GPBGMUX2[31:30]=11b | GPBMUX2[31:30]=11b |
GPIO64 | SPIB_POCI | GPCGMUX1[1:0]=11b | GPCMUX1[1:0]=11b |
GPIO65 | SPIB_CLK | GPCGMUX1[3:2]=11b | GPCMUX1[3:2]=11b |
GPIO66 | SPIB_PTE | GPCGMUX1[5:4]=11b | GPCMUX1[5:4]=11b |
SPIC | |||
GPIO69 | SPIC_PICO | GPCGMUX1[11:10]=11b | GPCMUX1[11:10]=11b |
GPIO70 | SPIC_POCI | GPCGMUX1[13:12]=11b | GPCMUX1[13:12]=11b |
GPIO71 | SPIC_CLK | GPCGMUX1[15:14]=11b | GPCMUX1[15:14]=11b |
GPIO72 | SPIC_PTE | GPCGMUX1[17:16]=11b | GPCMUX1[17:16]=11b |
SPID | |||
GPIO91 | SPID_PICO | GPCGMUX2[23:22]=11b | GPCMUX2[23:22]=11b |
GPIO92 | SPID_POCI | GPCGMUX2[25:24]=11b | GPCMUX2[25:24]=11b |
GPIO93 | SPID_CLK | GPCGMUX2[27:26]=11b | GPCMUX2[27:26]=11b |
GPIO94 | SPID_PTE | GPCGMUX2[29:28]=11b | GPCMUX2[29:28]=11b |