SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
RAM TYPE | SIZE | FETCH TIME(1) (CYCLES) | READ TIME(1) (CYCLES) | STORE TIME (CYCLES) | BUS WIDTH | NUMBER OF BUSES AVAILABLE | NUMBER OF WAIT STATES | BURST ACCESS |
---|---|---|---|---|---|---|---|---|
GS RAM | 80KB | 2 | 2 | 1 | 16/32 bits | 4 | 0 | No |
LS RAM | 64KB | 2 | 2 | 1 | 16/32 bits | 2 | 0 | No |
Dx RAM(2) | 96KB | 2 | 2 | 1 | 16/32 bits | 1 | 0 | No |
M0 | 2KB | 2 | 2 | 1 | 16/32 bits | 2 | 0 | No |
M1 | 2KB | 2 | 2 | 1 | 16/32 bits | 2 | 0 | No |
CLA-to-CPU Message RAM | 256B | 2 | 2 | 1 | 16/32 bits | 2 | 0 | No |
CPU-to-CLA Message RAM | 256B | 2 | 2 | 1 | 16/32 bits | 2 | 0 | No |
CLA-to-DMA Message RAM | 256B | 2 | 2 | 1 | 16/32 bits | 3 | 0 | No |
DMA-to-CLA Message RAM | 256B | 2 | 2 | 1 | 16/32 bits | 3 | 0 | No |
CPU1-to-CPU2 Message RAM | 2KB | 2 | 2 | 1 | 16/32 bits | 4 | 0 | No |
CPU2-to-CPU1 Message RAM | 2KB | 2 | 2 | 1 | 16/32 bits | 4 | 0 | No |
RAM TYPE | SIZE | FETCH TIME(1) (CYCLES) | READ TIME(1) (CYCLES) | STORE TIME (CYCLES) | BUS WIDTH (CPU/DMA) | NUMBER OF BUSES AVAILABLE | NUMBER OF WAIT STATES | BURST ACCESS |
---|---|---|---|---|---|---|---|---|
GS RAM | 80KB | 2 | 2 | 1 | 16/32 bits | 4 | 0 | No |
Dx RAM(2) | 64KB | 2 | 2 | 1 | 16/32 bits | 1 | 0 | No |
M0 | 2KB | 2 | 2 | 1 | 16/32 bits | 2 | 0 | No |
M1 | 2KB | 2 | 2 | 1 | 16/32 bits | 2 | 0 | No |
CPU1-to-CPU2 Message RAM | 2KB | 2 | 2 | 1 | 16/32 bits | 4 | 0 | No |
CPU2-to-CPU1 Message RAM | 2KB | 2 | 2 | 1 | 16/32 bits | 4 | 0 | No |