SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The EMIF supports asynchronous memories:
There is an external wait input that allows slower asynchronous memories to extend the memory access. The EMIF module supports up to three chip selects ( EMIF_CS[4:2]). Each chip select has the following individually programmable attributes: