SPRSP69D July 2023 – August 2025 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OPERATING MODE | ||||||
| IDDIO | CPU1 and CPU2 in lockstep active: VDDIO current consumption during operational usage | This is an estimation of current for a typical heavily loaded application. Actual currents will vary depending on system activity, I/O electrical loading and switching frequency. | 190 | 280 | 370 | mA |
| IDDIO | CPU1 and CPU2 non-lockstep active: VDDIO current consumption during operational usage | 180 | 235 | 315 | mA | |
| IDDIO | Single CPU active: VDDIO current consumption during operational usage | 160 | 190 | 275 | mA | |
| IDDA | Any CPU mode: VDDA current consumption during operational usage | 0.1 | 18.6 | 22 | mA | |
| IDLE MODE | ||||||
| IDDIO | CPU1 and CPU2 in lockstep active: VDDIO current consumption while device is in Idle mode | - CPU is in IDLE mode - Flash is powered down - XCLKOUT is turned off |
65 | 85 | 170 | mA |
| IDDIO | CPU1 and CPU2 non-lockstep running: VDDIO current consumption while device is in Idle mode | 55 | 80 | 165 | mA | |
| IDDIO | Single CPU active: VDDIO current consumption while device is in Idle mode | 45 | 60 | 155 | mA | |
| IDDA | Any CPU mode: VDDA current consumption while device is in Idle mode | 0.001 | 0.002 | 0.01 | mA | |
| STANDBY MODE | ||||||
| IDDIO | CPU1 and CPU2 in lockstep active: VDDIO current consumption while device is in Standby mode | - CPU is in STANDBY mode - Flash is powered down - XCLKOUT is turned off |
8 | 25 | 100 | mA |
| IDDIO | CPU1 and CPU2 non-lockstep active: VDDIO current consumption while device is in Standby mode | 8 | 25 | 100 | mA | |
| IDDIO | Single CPU active: VDDIO current consumption while device is in Standby mode | 8 | 25 | 100 | mA | |
| IDDA | Any CPU mode: VDDA current consumption while device is in Standby mode | 0.001 | 0.002 | 0.01 | mA | |
| HALT MODE | ||||||
| IDDIO | Any CPU mode: VDDIO current consumption while device is in Halt mode | - CPU is in HALT mode - Flash is powered down - XCLKOUT is turned off |
1 | 8 | 70 | mA |
| IDDA | Any CPU mode: VDDA current consumption while device is in Halt mode | 0.001 | 0.002 | 0.01 | mA | |
| FLASH ERASE/PROGRAM | ||||||
| IDDIO | VDDIO current consumption during Erase/Program cycle(1) |
|
100 | 190 | 275 | mA |
| IDDA | VDDA current consumption during Erase/Program cycle | 0.001 | 0.002 | 0.01 | mA | |
| RESET MODE | ||||||
| IDDIO | VDDIO current consumption while reset is active(2) | 1 | 13 | 20 | mA | |
| IDDA | VDDA current consumption while reset is active(2) | 0.001 | 0.002 | 0.01 | mA | |