SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
td(IDLE-XCOS) | Delay time, IDLE instruction executed to XCLKOUT stop | 16tc(INTOSC1) | cycles | |
td(WAKE-HALT) | Delay time, external wake signal end to CPU1 program execution resume | cycles | ||
Wakeup from Flash - Flash module in active state | 75tc(OSCCLK) | |||
Wakeup from Flash - Flash module in sleep state | 17500tc(OSCCLK)(1) | |||
Wakeup from RAM | 75tc(OSCCLK) |