SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VVREG | Internal Voltage Regulator Output | 1.14 | 1.2 | 1.26 | V | |
VVREG-PU | Internal Voltage Regulator Power Up Time | 350 | us | |||
VVREG-INRUSH(5) | Internal Voltage Regulator Inrush Current | 1150 | mA | |||
VPOR-VDDIO | VDDIO Power on Reset Voltage | Before and After XRSn Release | 2.3 | V | ||
VBOR-VDDIO-UP(1) | VDDIO Brown Out Reset Voltage on Ramp Up | Before XRSn Release | 2.7 | V | ||
VBOR-VDDIO-DOWN(1) | VDDIO Brown Out Reset Voltage on Ramp Down | After XRSn Release | 2.81 | 3.0 | V | |
VPOR-VDD-UP(2) | VDD Power on Reset Voltage on Ramp Up | Before XRSn Release | 1 | V | ||
VPOR-VDD-DOWN(2) | VDD Power on Reset Voltage on Ramp Down | After XRSn Release | 1 | V | ||
VXRSn-PU-DELAY(3) | XRSn Release Delay after Supplies are Ramped Up During Power-Up | Internal VREG | 40 | us | ||
VXRSn-PU-DELAY(3) | XRSn Release Delay after Supplies are Ramped Up During Power-Up | External VREG | 320 | us | ||
VXRSn-PD-DELAY(4) | XRSn Trip Delay after Supplies are Ramped Down During Power-Down | 2 | us | |||
VDDIO-MON-TOT-DELAY | Total Delays in Path of VDDIO Monitors (POR, BOR) | 80 | us | |||
VXRSn-MON-RELEASE-DELAY | XRSn Release Delay after a VDDIO POR Event | Internal VREG, Supplies Within Operating Range | 40 | us | ||
XRSn Release Delay after a VDDIO BOR | 40 | us | ||||
XRSn Release Delay after a VDDIO POR Event | 120 | us | ||||
XRSn Release Delay after a VDDIO POR Event | External VREG, Supplies Within Operating Range | 360 | us | |||
XRSn Release Delay after a VDDIO BOR | 360 | us | ||||
XRSn Release Delay after a VDDIO POR Event | 440 | us |