SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
For the Crystal Equivalent Series Resistance (ESR) Requirements table:
CRYSTAL FREQUENCY (MHz) | MAXIMUM ESR (Ω) (CL1 = CL2 = 12 pF) |
MAXIMUM ESR (Ω) (CL1 = CL2 = 24 pF) |
---|---|---|
10 | 55 | 110 |
12 | 50 | 95 |
14 | 50 | 90 |
16 | 45 | 75 |
18 | 45 | 65 |
20 | 45 | 50 |