SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
Table 7-2 shows the CLA data ROM memory map. For information about the CLA program ROM, see the CLA Program ROM (CLAPROMCRC) chapter in the TMS320F28P65x Real-Time Microcontrollers Technical Reference Manual.
MEMORY | START ADDRESS | END ADDRESS | LENGTH |
---|---|---|---|
FFT Tables (Load) | 0x0101 1070 | 0x0101 186F | 0x0800 |
Data (Load) | 0x0101 1870 | 0x0101 1FF9 | 0x078A |
Version (Load) | 0x0101 1FFA | 0x0101 1FFF | 0x0006 |
FFT Tables (Run) | 0x0000 F070 | 0x0000 F86F | 0x0800 |
Data (Run) | 0x0000 F870 | 0x0000 FFF9 | 0x078A |
Version (Run) | 0x0000 FFFA | 0x0000 FFFF | 0x0006 |