SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
td(IDLE-XCOS) | Delay time, IDLE instruction executed to XCLKOUT stop | 16tc(INTOSC1) | cycles | ||
td(WAKE-STBY) | Delay time, external wake signal to program execution resume(1) | Wakeup from flash (Flash module in active state) |
175tc(SYSCLK) + tw(WAKE-INT) | cycles | |
td(WAKE-STBY) | Wakeup from flash (Flash module in sleep state) |
6700tc(SYSCLK)(2) + tw(WAKE-INT) | cycles | ||
td(WAKE-STBY) | Wakeup from RAM | 3tc(OSC) + 15tc(SYSCLK) + tw(WAKE-INT) | cycles |