SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OPERATING MODE | ||||||
IDD | CPU1 and CPU2 in lockstep mode active: VDD current consumption during operational usage | This is an estimation of current for a typical heavily loaded application. Actual currents will vary depending on system activity, I/O electrical loading and switching frequency. | 210 | 330 | 400 | mA |
IDD | CPU1 and CPU2 non-lockstep active: VDD current consumption during operational usage | 200 | 270 | 340 | mA | |
IDD | Single CPU active: VDD current consumption during operational usage | 190 | 230 | 300 | mA | |
IDDIO | Any CPU mode: VDDIO current consumption during operational usage | 0.1 | 4.2 | 5 | mA | |
IDDA | Any CPU mode: VDDA current consumption during operational usage | 0.1 | 18.6 | 22 | mA | |
IDLE MODE | ||||||
IDD | CPU1 and CPU2 in lockstep mode active: VDD current consumption while device is in Idle mode |
|
70 | 90 | 180 | mA |
IDD | CPU1 and CPU2 non-lockstep active: VDD current consumption while device is in Idle mode | 60 | 85 | 170 | mA | |
IDD | Single CPU active: VDD current consumption while device is in Idle mode | 50 | 65 | 160 | mA | |
IDDIO | Any CPU mode: VDDIO current consumption while device is in Idle mode | 0.1 | 4 | 5 | mA | |
IDDA | Any CPU mode: VDDA current consumption while device is in Idle mode | 0.001 | 0.002 | 0.01 | mA | |
STANDBY MODE | ||||||
IDD | CPU1 and CPU2 in lockstep mode active: VDD current consumption while device is in Standby mode |
|
8 | 25 | 120 | mA |
IDD | CPU1 and CPU2 non-lockstep active: VDD current consumption while device is in Standby mode | 8 | 25 | 120 | mA | |
IDD | Single CPU active: VDD current consumption while device is in Standby mode | 8 | 25 | 120 | mA | |
IDDIO | Any CPU mode: VDDIO current consumption while device is in Standby mode | 0.1 | 4 | 5 | mA | |
IDDA | Any CPU mode: VDDA current consumption while device is in Standby mode | 0.001 | 0.002 | 0.01 | mA | |
HALT MODE | ||||||
IDD | Any CPU mode: VDD current consumption while device is in Halt mode |
|
1 | 7 | 70 | mA |
IDDIO | Any CPU mode: VDDIO current consumption while device is in Halt mode | 0.5 | 3 | 4 | mA | |
IDDA | Any CPU mode: VDDA current consumption while device is in Halt mode | 0.001 | 0.002 | 0.01 | mA | |
FLASH ERASE/PROGRAM | ||||||
IDD | VDD Current consumption during Erase/Program cycle(1) |
|
100 | 195 | 290 | mA |
IDDIO | VDDIO Current consumption during Erase/Program cycle(1) | 0.1 | 4.2 | 5 | mA | |
IDDA | VDDA Current consumption during Erase/Program cycle | 0.001 | 0.002 | 0.01 | mA |