SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VOH | D+, D– single-ended | USB 2.0 load conditions | 2.8 | 3.6 | V |
VOL | D+, D– single-ended | USB 2.0 load conditions | 0 | 0.3 | V |
Z(DRV) | D+, D– impedance | 28 | 44 | Ω | |
tr | Rise time | Full speed, differential, CL = 50 pF, 10%/90%, Rpu on D+ |
4 | 20 | ns |
tf | Fall time | Full speed, differential, CL = 50 pF, 10%/90%, Rpu on D+ |
4 | 20 | ns |