SPRSP69B July 2023 – November 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
NO. | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
1 | tc(TCK) | Cycle time, TCK | 100 | ns | |
1a | tw(TCKH) | Pulse duration, TCK high (40% of tc) | 40 | ns | |
1b | tw(TCKL) | Pulse duration, TCK low (40% of tc) | 40 | ns | |
3 | tsu(TMS-TCKH) | Input setup time, TMS valid to TCK high | 7 | ns | |
3 | tsu(TMS-TCKL) | Input setup time, TMS valid to TCK low | 7 | ns | |
4 | th(TCKH-TMS) | Input hold time, TMS valid from TCK high | 2 | ns | |
4 | th(TCKL-TMS) | Input hold time, TMS valid from TCK low | 2 | ns |