SPNS253A May 2018 – September 2019 TMS570LC4357-EP
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tprog(288bits) | Wide Word (288-bits) programming time | 40 | 300 | µs | ||
tprog(Total) | 4.0MB programming time(1) | –40°C to 125°C | 21.3 | s | ||
0°C to 60°C, for first 25 cycles | 5.3 | 10.6 | s | |||
terase | Sector/Bank erase time | –40°C to 125°C | 0.3 | 4 | s | |
0°C to 60°C, for first 25 cycles | 100 | ms | ||||
twec | Write/erase cycles with 15-year Data Retention requirement | –40°C to 125°C | 1000 | cycles |