SPNS253A May 2018 – September 2019 TMS570LC4357-EP
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tc(OSC) | Cycle time, OSCIN (when using a sine-wave input) | 50 | 200 | ns | |
tc(OSC_SQR) | Cycle time, OSCIN, (when input to the OSCIN is a square wave) | 50 | 200 | ns | |
tw(OSCIL) | Pulse duration, OSCIN low (when input to the OSCIN is a square wave) | 15 | ns | ||
tw(OSCIH) | Pulse duration, OSCIN high (when input to the OSCIN is a square wave) | 15 | ns |