SPNS254A June 2022 – March 2024 TMS570LC4357-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Parameter | MIN | MAX | UNIT | |
---|---|---|---|---|
tpw | Input minimum pulse width to meet the FlexRay sampling requirement | tc(VCLKA2) + 2.5(2) | ns |
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
tTx1bit | Clock jitter and signal symmetry | 98 | 102 | ns |
tTx10bit | FlexRay BSS (byte start sequence) to BSS | 999 | 1001 | ns |
tTx10bitAvg | Average over 10000 samples | 999.5 | 1000.5 | ns |
tRxAsymDelay(1) | Delay difference between rise and fall from Rx pin to sample point in FlexRay core | – | 2.5 | ns |
tjit(SCLK) | Jitter for the 80-MHz Sample Clock generated by the PLL | – | 0.5 | ns |