SPNS195C February 2014 – June 2016 TMS570LC4357
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Note: Balls can have multiplexed functions. See Section 4.2.2 for detailed information.
Table 4-1 through Table 4-27 identify the external signal names, the associated terminal numbers along with the mechanical package designator, the terminal type (Input, Output, I/O, Power, or Ground), whether the terminal has any internal pullup/pulldown, whether the terminal can be configured as a GIO, and a functional terminal description. The first signal name listed is the primary function for that terminal. The signal name in Bold is the function being described. For information on how to select between different multiplexed functions, see the Section 4.2.2, Multiplexing of this data manual along with the I/O Multiplexing Module (IOMM) chapter in the Technical Reference Manual (TRM) (SPNU563).
NOTE
In the Terminal Functions tables below, the "Default Pull State" is the state of the pull applied to the terminal while nPORRST is low and immediately after nPORRST goes High. The default pull direction may change when software configures the pin for an alternate function. The "Pull Type" is the type of pull asserted when the signal name in bold is enabled for the given terminal by the IOMM control registers.
All I/O signals except nRST are configured as inputs while nPORRST is low and immediately after nPORRST goes High. While nPORRST is low, the input buffers are disabled, and the output buffers are disabled with the default pulls enabled.
All output-only signals have the output buffer disabled and the default pull enabled while nPORRST is low, and are configured as outputs with the pulls disabled immediately after nPORRST goes High.
TERMINAL | SIGNAL TYPE | DEFAULT PULL STATE | PULL TYPE | OUTPUT BUFFER DRIVE STRENGTH |
DESCRIPTION | |
---|---|---|---|---|---|---|
SIGNAL NAME | 337 ZWT | |||||
AD1EVT/MII_RX_ER/RMII_RX_ER/nTZ1_1 | N19 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | ADC1 event trigger input, or GIO |
AD1IN[0] | W14 | Input | - | - | - | ADC1 Input |
AD1IN[1] | V17 | Input | - | - | - | ADC1 Input |
AD1IN[2] | V18 | Input | - | - | - | ADC1 Input |
AD1IN[3] | T17 | Input | - | - | - | ADC1 Input |
AD1IN[4] | U18 | Input | - | - | - | ADC1 Input |
AD1IN[5] | R17 | Input | - | - | - | ADC1 Input |
AD1IN[6] | T19 | Input | - | - | - | ADC1 Input |
AD1IN[7] | V14 | Input | - | - | - | ADC1 Input |
AD1IN[8]/AD2IN[8] | P18 | Input | - | - | - | ADC1/ADC2 shared Input |
AD1IN[9]/AD2IN[9] | W17 | Input | - | - | - | ADC1/ADC2 shared Input |
AD1IN[10]/AD2IN[10] | U17 | Input | - | - | - | ADC1/ADC2 shared Input |
AD1IN[11]/AD2IN[11] | U19 | Input | - | - | - | ADC1/ADC2 shared Input |
AD1IN[12]/AD2IN[12] | T16 | Input | - | - | - | ADC1/ADC2 shared Input |
AD1IN[13]/AD2IN[13] | T18 | Input | - | - | - | ADC1/ADC2 shared Input |
AD1IN[14]/AD2IN[14] | R18 | Input | - | - | - | ADC1/ADC2 shared Input |
AD1IN[15]/AD2IN[15] | P19 | Input | - | - | - | ADC1/ADC2 shared Input |
AD1IN[16]/AD2IN[0] | V13 | Input | - | - | - | ADC1/ADC2 shared Input |
AD1IN[17]/AD2IN[1] | U13 | Input | - | - | - | ADC1/ADC2 shared Input |
AD1IN[18]/AD2IN[2] | U14 | Input | - | - | - | ADC1/ADC2 shared Input |
AD1IN[19]/AD2IN[3] | U16 | Input | - | - | - | ADC1/ADC2 shared Input |
AD1IN[20]/AD2IN[4] | U15 | Input | - | - | - | ADC1/ADC2 shared Input |
AD1IN[21]/AD2IN[5] | T15 | Input | - | - | - | ADC1/ADC2 shared Input |
AD1IN[22]/AD2IN[6] | R19 | Input | - | - | - | ADC1/ADC2 shared Input |
AD1IN[23]/AD2IN[7] | R16 | Input | - | - | - | ADC1/ADC2 shared Input |
AD1IN[24] | N18 | Input | - | - | - | ADC1 Input |
AD1IN[25] | P17 | Input | - | - | - | ADC1 Input |
AD1IN[26] | P16 | Input | - | - | - | ADC1 Input |
AD1IN[27] | P15 | Input | - | - | - | ADC1 Input |
AD1IN[28] | R15 | Input | - | - | - | ADC1 Input |
AD1IN[29] | R14 | Input | - | - | - | ADC1 Input |
AD1IN[30] | T14 | Input | - | - | - | ADC1 Input |
AD1IN[31] | T13 | Input | - | - | - | ADC1 Input(1) |
AD2EVT | T10 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | ADC2 event trigger input, or GIO |
MIBSPI3NCS[0]/AD2EVT/eQEP1I | V10(2) | |||||
AD2IN[16] | W13 | Input | - | - | - | ADC2 Input |
AD2IN[17] | W12 | Input | - | - | - | ADC2 Input |
AD2IN[18] | V12 | Input | - | - | - | ADC2 Input |
AD2IN[19] | U12 | Input | - | - | - | ADC2 Input |
AD2IN[20] | T11 | Input | - | - | - | ADC2 Input |
AD2IN[21] | U11 | Input | - | - | - | ADC2 Input |
AD2IN[22] | V11 | Input | - | - | - | ADC2 Input |
AD2IN[23] | W11 | Input | - | - | - | ADC2 Input |
AD2IN[24] | V19 | Input | - | - | - | ADC2 Input |
AD2IN[24] | W18 | |||||
ADREFHI | V15(3) | Input | - | - | - | ADC high reference supply |
ADREFLO | V16(3) | Input | - | - | - | ADC low reference supply |
MIBSPI3SOMI/AD1EXT_ENA/ECAP2 | V8 | Output | Pullup | 20 µA | 2mA ZD | External Mux ENA |
MIBSPI5SOMI[3]/DMM_DATA[15]/I2C2_SCL/AD1EXT_ENA | G16 | |||||
MIBSPI3SIMO/AD1EXT_SEL[0]/ECAP3 | W8 | Output | Pullup | 20 µA | 2mA ZD | External Mux Select 0 |
MIBSPI5SIMO[1]/DMM_DATA[9]/AD1EXT_SEL[0] | E16 | |||||
MIBSPI3CLK/AD1EXT_SEL[1]/eQEP1A | V9 | Output | Pullup | 20 µA | 2mA ZD | External Mux Select 1 |
MIBSPI5SIMO[2]/DMM_DATA[10]/AD1EXT_SEL[1] | H17 | |||||
MIBSPI5SIMO[3]/DMM_DATA[11]/I2C2_SDA/AD1EXT_SEL[2] | G17 | Output | Pullup | 20 µA | 2mA ZD | External Mux Select 2 |
MIBSPI5SOMI[1]/DMM_DATA[13]/AD1EXT_SEL[3] | E17 | Output | Pullup | 20 µA | 2mA ZD | External Mux Select 3 |
MIBSPI5SOMI[2]/DMM_DATA[14]/AD1EXT_SEL[4] | H16 | Output | Pullup | 20 µA | 2mA ZD | External Mux Select 4 |
VCCAD | W15(3) | Input | - | - | - | Operating supply for ADC |
VSSAD | W16(3) | Input | - | - | - | ADC supply ground |
VSSAD | W19(3) | Input | - | - | - | ADC supply ground |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
N2HET1[0]/MIBSPI4CLK/ePWM2B | K18 | I/O | Pulldown | Programmable, 20 µA | 2 mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[1]/MIBSPI4NENA/N2HET2[8]/eQEP2A | V2 | I/O | Pulldown | Programmable, 20 µA | 2 mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[2]/MIBSPI4SIMO/ePWM3A | W5 | I/O | Pulldown | Programmable, 20 µA | 2 mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[3]/MIBSPI4NCS[0]/N2HET2[10]/eQEP2B | U1 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[4]/MIBSPI4NCS[1]/ePWM4B | B12 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[5]/MIBSPI4SOMI/N2HET2[12]/ePWM3B | V6 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[6]/SCI3RX/ePWM5A | W3 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[7]/MIBSPI4NCS[2]/N2HET2[14]/ePWM7B | T1 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[8]/MIBSPI1SIMO[1]/MII_TXD[3] | E18 | I/O | Pulldown | Programmable, 20 µA | 8mA | N2HET1 time input capture or output compare, or GIO |
N2HET1[9]/MIBSPI4NCS[3]/N2HET2[16]/ePWM7A | V7 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[10]/MIBSPI4NCS[4]/MII_TX_CLK/nTZ1_3 | D19 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[11]/MIBSPI3NCS[4]/N2HET2[18]/ePWM1SYNCO | E3 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[12]/MIBSPI4NCS[5]/MII_CRS/RMII_CRS_DV | B4 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[13]/SCI3TX/N2HET2[20]/ePWM5B | N2 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[14] | A11 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[15]/MIBSPI1NCS[4]/N2HET2[22]/ECAP1 | N1 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[16]/ePWM1SYNCI/ePWM1SYNCO | A4 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[17]/EMIF_nOE/SCI4RX | A13 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
MIBSPI1NCS[1]/MII_COL/N2HET1[17]/eQEP1S | F3(1) | |||||
N2HET1[18]/EMIF_RNW/ePWM6A | J1 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[19]/EMIF_nDQM[0]/SCI4TX | B13 | I/O | Pulldown | Programmable, 20 µA | 2m A ZD | N2HET1 time input capture or output compare, or GIO |
MIBSPI1NCS[2]/MDIO/N2HET1[19] | G3(1) | |||||
N2HET1[20]/EMIF_nDQM[1]/ePWM6B | P2 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[21]/EMIF_nDQM[2] | H4 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
MIBSPI1NCS[3]/N2HET1[21]/nTZ1_3 | J3(1) | |||||
N2HET1[22]/EMIF_nDQM[3] | B3 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[23]/EMIF_BA[0] | J4 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
MIBSPI1NENA/MII_RXD[2]/N2HET1[23]/ECAP4 | G19(1) | |||||
N2HET1[24]/MIBSPI1NCS[5]/MII_RXD[0]/RMII_RXD[0] | P1 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[25] | M3 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
MIBSPI3NCS[1]/MDCLK/N2HET1[25] | V5(1) | |||||
N2HET1[26]/MII_RXD[1]/RMII_RXD[1] | A14 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[27] | A9 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
MIBSPI3NCS[2]/I2C1_SDA/N2HET1[27]/nTZ1_2 | B2(1) | |||||
N2HET1[28]/MII_RXCLK/RMII_REFCLK | K19 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[29] | A3 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
MIBSPI3NCS[3]/I2C1_SCL/N2HET1[29]/nTZ1_1 | C3(1) | |||||
N2HET1[30]/MII_RX_DV/eQEP2S | B11 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
N2HET1[31] | J17 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET1 time input capture or output compare, or GIO |
MIBSPI3NENA/MIBSPI3NCS[5]/N2HET1[31]/eQEP1B | W9(1) | |||||
N2HET2[0] | D6 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
GIOA[2]/N2HET2[0]/eQEP2I | C1(1) | |||||
N2HET2[1]/N2HET1_NDIS | D8 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
EMIF_ADDR[0]/N2HET2[1] | D4(1) | |||||
N2HET2[2]/N2HET2_NDIS | D7 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
GIOA[3]/N2HET2[2] | E1(1) | |||||
N2HET2[3]/MIBSPI2CLK | E2 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
EMIF_ADDR[1]/N2HET2[3] | D5(1) | |||||
N2HET2[4] | D13 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
GIOA[6]/N2HET2[4]/ePWM1B | H3(1) | |||||
N2HET2[5] | D12 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
EMIF_BA[1]/N2HET2[5] | D16(1) | |||||
N2HET2[6] | D11 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
GIOA[7]/N2HET2[6]/ePWM2A | M1(1) | |||||
N2HET2[7]/MIBSPI2NCS[0] | N3 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
EMIF_nCS[0]/RTP_DATA[15]/N2HET2[7] | N17(1) | |||||
N2HET2[8] | K16 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
N2HET1[1]/MIBSPI4NENA/N2HET2[8]/eQEP2A | V2(1) | |||||
N2HET2[9] | L16 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
EMIF_nCS[3]/RTP_DATA[14]/N2HET2[9] | K17(1) | |||||
N2HET2[10] | M16 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
N2HET1[3]/MIBSPI4NCS[0]/N2HET2[10]/eQEP2B | U1(1) | |||||
N2HET2[11] | N16 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
EMIF_ADDR[6]/RTP_DATA[13]/N2HET2[11] | C4(1) | |||||
N2HET2[12]/MIBSPI2NENA/MIBSPI2NCS[1] | D3 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
N2HET1[5]/MIBSPI4SOMI/N2HET2[12]/ePWM3B | V6(1) | |||||
N2HET2[13]/MIBSPI2SOMI | D2 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
EMIF_ADDR[7]/RTP_DATA[12]/N2HET2[13] | C5(1) | |||||
N2HET2[14]/MIBSPI2SIMO | D1 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
N2HET1[7]/MIBSPI4NCS[2]/N2HET2[14]/ePWM7B | T1(1) | |||||
N2HET2[15] | K4 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
EMIF_ADDR[8]/RTP_DATA[11]/N2HET2[15] | C6(1) | |||||
N2HET2[16] | L4 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
N2HET1[9]/MIBSPI4NCS[3]/N2HET2[16]/ePWM7A | V7(1) | |||||
N2HET2[17] | M4 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
N2HET2[18] | N4 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
N2HET1[11]/MIBSPI3NCS[4]/N2HET2[18]/ePWM1SYNCO | E3(1) | |||||
N2HET2[19]/LIN2RX | P4 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
N2HET2[20]/LIN2TX | T5 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
N2HET1[13]/SCI3TX/N2HET2[20]/ePWM5B | N2(1) | |||||
N2HET2[21] | T6 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
N2HET2[22] | T7 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
N2HET1[15]/MIBSPI1NCS[4]/N2HET2[22]/ECAP1 | N1(1) | |||||
N2HET2[23] | T8 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
ETMDATA[24]/EMIF_DATA[8]/N2HET2[24]/MIBSPI5NCS[4] | L5 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
ETMDATA[25]/EMIF_DATA[9]/N2HET2[25]/MIBSPI5NCS[5] | M5 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
ETMDATA[26]/EMIF_DATA[10]/N2HET2[26] | N5 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
ETMDATA[27]/EMIF_DATA[11]/N2HET2[27] | P5 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
ETMDATA[28]/EMIF_DATA[12]/N2HET2[28]/GIOA[0] | R5 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
ETMDATA[29]/EMIF_DATA[13]/N2HET2[29]/GIOA[1] | R6 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
ETMDATA[30]/EMIF_DATA[14]/N2HET2[30]/GIOA[3] | R7 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
ETMDATA[31]/EMIF_DATA[15]/N2HET2[31]/GIOA[4] | R8 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | N2HET2 time input capture or output compare, or GIO |
N2HET2[1]/N2HET1_NDIS | D8 | Input | Pulldown | Fixed, 20 µA | 2mA ZD | N2HET1 Disable |
N2HET2[2]/N2HET2_NDIS | D7 | Input | Pulldown | Fixed, 20 µA | 2mA ZD | N2HET2 Disable |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
EMIF_ADDR[21]/RTP_CLK | C17 | I/O | Pulldown | Programmable, 20 µA | 8mA | RTP packet clock, or GIO |
EMIF_ADDR[18]/RTP_DATA[0] | D15 | I/O | Pulldown | Programmable, 20 µA | 8mA | RTP packet data, or GIO |
EMIF_ADDR[17]/RTP_DATA[1] | C14 | I/O | Pulldown | Programmable, 20 µA | 8mA | RTP packet data, or GIO |
EMIF_ADDR[16]/RTP_DATA[2] | D14 | I/O | Pulldown | Programmable, 20 µA | 8mA | RTP packet data, or GIO |
EMIF_ADDR[15]/RTP_DATA[3] | C13 | I/O | Pulldown | Programmable, 20 µA | 8mA | RTP packet data, or GIO |
EMIF_ADDR[14]/RTP_DATA[4] | C12 | I/O | Pulldown | Programmable, 20 µA | 8mA | RTP packet data, or GIO |
EMIF_ADDR[13]/RTP_DATA[5] | C11 | I/O | Pulldown | Programmable, 20 µA | 8mA | RTP packet data, or GIO |
EMIF_ADDR[12]/RTP_DATA[6] | C10 | I/O | Pulldown | Programmable, 20 µA | 8mA | RTP packet data, or GIO |
EMIF_nCS[4]/RTP_DATA[7]/GIOB[5] | M17 | I/O | Pulldown | Programmable, 20 µA | 8mA | RTP packet data, or GIO |
EMIF_ADDR[11]/RTP_DATA[8] | C9 | I/O | Pulldown | Programmable, 20 µA | 8mA | RTP packet data, or GIO |
EMIF_ADDR[10]/RTP_DATA[9] | C8 | I/O | Pulldown | Programmable, 20 µA | 8mA | RTP packet data, or GIO |
EMIF_ADDR[9]/RTP_DATA[10] | C7 | I/O | Pulldown | Programmable, 20 µA | 8mA | RTP packet data, or GIO |
EMIF_ADDR[8]/RTP_DATA[11]/N2HET2[15] | C6 | I/O | Pulldown | Programmable, 20 µA | 8mA | RTP packet data, or GIO |
EMIF_ADDR[7]/RTP_DATA[12]/N2HET2[13] | C5 | I/O | Pulldown | Programmable, 20 µA | 8mA | RTP packet data, or GIO |
EMIF_ADDR[6]/RTP_DATA[13]/N2HET2[11] | C4 | I/O | Pulldown | Programmable, 20 µA | 8mA | RTP packet data, or GIO |
EMIF_nCS[3]/RTP_DATA[14]/N2HET2[9] | K17 | I/O | Pulldown | Programmable, 20 µA | 8mA | RTP packet data, or GIO |
EMIF_nCS[0]/RTP_DATA[15]/N2HET2[7] | N17 | I/O | Pulldown | Programmable, 20 µA | 8mA | RTP packet data, or GIO |
EMIF_ADDR[19]/RTP_nENA | C15 | I/O | Pullup | Programmable, 20 µA | 8mA | RTP packet handshake, or GIO |
EMIF_ADDR[20]/RTP_nSYNC | C16 | I/O | Pullup | Programmable, 20 µA | 8mA | RTP synchronization, or GIO |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
N2HET1[15]/MIBSPI1NCS[4]/N2HET2[22]/ECAP1 | N1 | I/O | Pullup | Fixed, 20 µA | 8mA | Enhanced Capture Module 1 I/O |
MIBSPI3SOMI/AD1EXT_ENA/ECAP2 | V8 | I/O | Pullup | Fixed, 20 µA | 8mA | Enhanced Capture Module 2 I/O |
MIBSPI3SIMO/AD1EXT_SEL[0]/ECAP3 | W8 | I/O | Pullup | Fixed, 20 µA | 8mA | Enhanced Capture Module 3 I/O |
MIBSPI1NENA/MII_RXD[2]/N2HET1[23]/ECAP4 | G19 | I/O | Pullup | Fixed, 20 µA | 8mA | Enhanced Capture Module 4 I/O |
MIBSPI5NENA/DMM_DATA[7]/MII_RXD[3]/ECAP5 | H18 | I/O | Pullup | Fixed, 20 µA | 8mA | Enhanced Capture Module 5 I/O |
MIBSPI1NCS[0]/MIBSPI1SOMI[1]/MII_TXD[2]/ECAP6 | R2 | I/O | Pullup | Fixed, 20 µA | 8mA | Enhanced Capture Module 6 I/O |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
MIBSPI3CLK/AD1EXT_SEL[1]/eQEP1A | V9 | Input | Pullup | Fixed, 20 µA | - | Enhanced QEP1 Input A |
MIBSPI3NENA/MIBSPI3NCS[5]/N2HET1[31]/eQEP1B | W9 | Input | Pullup | Fixed, 20 µA | - | Enhanced QEP1 Input B |
MIBSPI3NCS[0]/AD2EVT/eQEP1I | V10 | I/O | Pullup | Fixed, 20 µA | 8mA | Enhanced QEP1 Index |
MIBSPI1NCS[1]/MII_COL/N2HET1[17]/eQEP1S | F3 | I/O | Pullup | Fixed, 20 µA | 8mA | Enhanced QEP1 Strobe |
N2HET1[1]/MIBSPI4NENA/N2HET2[8]/eQEP2A | V2 | Input | Pullup | Fixed, 20 µA | - | Enhanced QEP2 Input A |
N2HET1[3]/MIBSPI4NCS[0]/N2HET2[10]/eQEP2B | U1 | Input | Pullup | Fixed, 20 µA | - | Enhanced QEP2 Input B |
GIOA[2]/N2HET2[0]/eQEP2I | C1 | I/O | Pullup | Fixed, 20 µA | 8mA | Enhanced QEP2 Index |
N2HET1[30]/MII_RX_DV/eQEP2S | B11 | I/O | Pullup | Fixed, 20 µA | 8mA | Enhanced QEP2 Strobe |
TERMINAL | SIGNAL TYPE |
DEFAULT PULL STATE |
PULL TYPE |
OUTPUT BUFFER DRIVE STRENGTH |
DESCRIPTION | |
---|---|---|---|---|---|---|
SIGNAL NAME | 337 ZWT | |||||
ePWM1A | D9 | Output | – | – | 8 mA | Enhanced PWM1 Output A |
GIOA[5]/EXTCLKIN1/ePWM1A | B5(1) | |||||
ePWM1B | D10 | Output | – | – | 8 mA | Enhanced PWM1 Output B |
GIOA[6]/N2HET2[4]/ePWM1B | H3(1) | |||||
N2HET1[16]/ePWM1SYNCI/ePWM1SYNCO | A4 | Input | Pulldown | Fixed, 20 µA | – | External ePWM Sync Pulse Input |
N2HET1[11]/MIBSPI3NCS[4]/N2HET2[18]/ ePWM1SYNCO |
E3 | Output | Pulldown | 20 µA | 2mA ZD | External ePWM Sync Pulse Output |
N2HET1[16]/ePWM1SYNCI/ePWM1SYNCO | A4(1) | |||||
GIOA[7]/N2HET2[6]/ePWM2A | M1 | Output | Pulldown | 20 µA | 8 mA | Enhanced PWM2 Output A |
N2HET1[0]/MIBSPI4CLK/ePWM2B | K18 | Output | Pulldown | 20 µA | 8 mA | Enhanced PWM2 Output B |
N2HET1[2]/MIBSPI4SIMO/ePWM3A | W5 | Output | Pulldown | 20 µA | 8 mA | Enhanced PWM3 Output A |
N2HET1[5]/MIBSPI4SOMI/N2HET2[12]/ePWM3B | V6 | Output | Pulldown | 20 µA | 8 mA | Enhanced PWM3 Output B |
MIBSPI5NCS[0]/DMM_DATA[5]/ePWM4A | E19 | Output | Pulldown | 20 µA | 8 mA | Enhanced PWM4 Output A |
N2HET1[4]/MIBSPI4NCS[1]/ePWM4B | B12 | Output | Pulldown | 20 µA | 8 mA | Enhanced PWM4 Output B |
N2HET1[6]/SCI3RX/ePWM5A | W3 | Output | Pulldown | 20 µA | 8 mA | Enhanced PWM5 Output A |
N2HET1[13]/SCI3TX/N2HET2[20]/ePWM5B | N2 | Output | Pulldown | 20 µA | 8 mA | Enhanced PWM5 Output B |
N2HET1[18]/EMIF_RNW/ePWM6A | J1 | Output | – | – | 8 mA | Enhanced PWM6 Output A |
N2HET1[20]/EMIF_nDQM[1]/ePWM6B | P2 | Output | – | – | 8 mA | Enhanced PWM6 Output B |
N2HET1[9]/MIBSPI4NCS[3]/N2HET2[16]/ePWM7A | V7 | Output | – | – | 8 mA | Enhanced PWM7 Output A |
N2HET1[7]/MIBSPI4NCS[2]/N2HET2[14]/ePWM7B | T1 | Output | – | – | 8 mA | Enhanced PWM7 Output B |
AD1EVT/MII_RX_ER/RMII_RX_ER/nTZ1_1 | N19 | Input | Pulldown | Fixed, 20 µA | – | Trip Zone 1 Input 1 |
MIBSPI3NCS[3]/I2C1_SCL/N2HET1[29]/nTZ1_1 | C3(1) | |||||
GIOB[7]/nTZ1_2 | F1 | Input | Pulldown | Fixed, 20 µA | – | Trip Zone 1 Input 2 |
MIBSPI3NCS[2]/I2C1_SDA/N2HET1[27]/nTZ1_2 | B2(1) | |||||
MIBSPI1NCS[3]/N2HET1[21]/nTZ1_3 | J3 | Input | Pullup | Fixed, 20 µA | – | Trip Zone 1 Input 3 |
N2HET1[10]/MIBSPI4NCS[4]/MII_TX_CLK/nTZ1_3 | D19(1) |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
DMM_CLK | F17 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM clock, or GIO |
DMM_DATA[0] | L19 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM data, or GIO |
DMM_DATA[1] | L18 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM data, or GIO |
MIBSPI5NCS[2]/DMM_DATA[2] | W6 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM data, or GIO |
MIBSPI5NCS[3]/DMM_DATA[3] | T12 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM data, or GIO |
MIBSPI5CLK/DMM_DATA[4]/MII_TXEN/RMII_TXEN | H19 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM data, or GIO |
MIBSPI5NCS[0]/DMM_DATA[5]/ePWM4A | E19 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM data, or GIO |
MIBSPI5NCS[1]/DMM_DATA[6] | B6 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM data, or GIO |
MIBSPI5NENA/DMM_DATA[7]/MII_RXD[3]/ECAP5 | H18 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM data, or GIO |
MIBSPI5SIMO[0]/DMM_DATA[8]/MII_TXD[1]/RMII_TXD[1] | J19 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM data, or GIO |
MIBSPI5SIMO[1]/DMM_DATA[9]/AD1EXT_SEL[0] | E16 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM data, or GIO |
MIBSPI5SIMO[2]/DMM_DATA[10]/AD1EXT_SEL[1] | H17 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM data, or GIO |
MIBSPI5SIMO[3]/DMM_DATA[11]/I2C2_SDA/AD1EXT_SEL[2] | G17 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM data, or GIO |
MIBSPI5SOMI[0]/DMM_DATA[12]/MII_TXD[0]/RMII_TXD[0] | J18 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM data, or GIO |
MIBSPI5SOMI[1]/DMM_DATA[13]/AD1EXT_SEL[3] | E17 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM data, or GIO |
MIBSPI5SOMI[2]/DMM_DATA[14]/AD1EXT_SEL[4] | H16 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM data, or GIO |
MIBSPI5SOMI[3]/DMM_DATA[15]/I2C2_SCL/AD1EXT_ENA | G16 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM data, or GIO |
DMM_nENA | F16 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM handshake, or GIO |
DMM_SYNC | J16 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | DMM synchronization, or GIO |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
GIOA[0] | A5 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | General-purpose I/O, external interrupt capable |
ETMDATA[28]/EMIF_DATA[12]/N2HET2[28]/GIOA[0] | R5(1) | |||||
GIOA[1] | C2 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | General-purpose I/O, external interrupt capable |
ETMDATA[29]/EMIF_DATA[13]/N2HET2[29]/GIOA[1] | R6(1) | |||||
GIOA[2]/N2HET2[0]/eQEP2I | C1 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | General-purpose I/O, external interrupt capable |
FRAYTX1/GIOA[2] | B15(1) | |||||
GIOA[3]/N2HET2[2] | E1 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | General-purpose I/O, external interrupt capable |
ETMDATA[30]/EMIF_DATA[14]/N2HET2[30]/GIOA[3] | R7(1) | |||||
GIOA[4] | A6 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | General-purpose I/O, external interrupt capable |
ETMDATA[31]/EMIF_DATA[15]/N2HET2[31]/GIOA[4] | R8(1) | |||||
GIOA[5]/EXTCLKIN1/ePWM1A | B5 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | General-purpose I/O, external interrupt capable |
ETMTRACECLKIN/EXTCLKIN2/GIOA[5] | R9(1) | |||||
GIOA[6]/N2HET2[4]/ePWM1B | H3 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | General-purpose I/O, external interrupt capable |
ETMTRACECLKOUT/GIOA[6] | R10(1) | |||||
GIOA[7]/N2HET2[6]/ePWM2A | M1 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | General-purpose I/O, external interrupt capable |
ETMTRACECTL/GIOA[7] | R11(1) | |||||
GIOB[0] | M2 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | General-purpose I/O, external interrupt capable |
FRAYTX2/GIOB[0] | B8(1) | |||||
GIOB[1] | K2 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | General-purpose I/O, external interrupt capable |
FRAYTXEN1/GIOB[1] | B16(1) | |||||
GIOB[2]/DCAN4TX | F2 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | General-purpose I/O, external interrupt capable |
FRAYTXEN2/GIOB[2] | B9(1) | |||||
GIOB[3]/DCAN4RX | W10 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | General-purpose I/O, external interrupt capable |
EMIF_nCAS/GIOB[3] | R4(1) | |||||
GIOB[4] | G1 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | General-purpose I/O, external interrupt capable |
EMIF_nCS[2]/GIOB[4] | L17(1) | |||||
GIOB[5] | G2 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | General-purpose I/O, external interrupt capable |
EMIF_nCS[4]/RTP_DATA[7]/GIOB[5] | M17(1) | |||||
GIOB[6]/nERROR | J2 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | General-purpose I/O, external interrupt capable |
EMIF_nRAS/GIOB[6] | R3(1) | |||||
GIOB[7]/nTZ1_2 | F1 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | General-purpose I/O, external interrupt capable |
EMIF_nWAIT/GIOB[7] | P3(1) |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
FRAYRX1 | A15 | Input | Pullup | Fixed, 100 µA | – | FlexRay data receive (channel 1) |
FRAYRX2 | A8 | Input | Pullup | Fixed, 100 µA | – | FlexRay data receive (channel 2) |
FRAYTX1/GIOA[2] | B15 | Output | Pulldown | 20 µA | 8mA | FlexRay data transmit (channel 1) |
FRAYTX2/GIOB[0] | B8 | Output | Pulldown | 20 µA | 8mA | FlexRay data transmit (channel 2) |
FRAYTXEN1/GIOB[1] | B16 | Output | Pulldown | 20 µA | 8mA | FlexRay transmit enable (channel 1) |
FRAYTXEN2/GIOB[2] | B9 | Output | Pulldown | 20 µA | 8mA | FlexRay transmit enable (channel 2) |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
DCAN1RX | B10 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | CAN1 receive, or GIO |
DCAN1TX | A10 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | CAN1 transmit, or GIO |
DCAN2RX | H1 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | CAN2 receive, or GIO |
DCAN2TX | H2 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | CAN2 transmit, or GIO |
DCAN3RX | M19 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | CAN3 receive, or GIO |
DCAN3TX | M18 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | CAN3 transmit, or GIO |
GIOB[3]/DCAN4RX | W10 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | CAN4 receive, or GIO |
GIOB[2]/DCAN4TX | F2 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | CAN4 transmit, or GIO |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
LIN1RX | A7 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | LIN receive, or GIO |
LIN1TX | B7 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | LIN transmit, or GIO |
N2HET2[19]/LIN2RX | P4 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | LIN receive, or GIO |
N2HET2[20]/LIN2TX | T5 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | LIN transmit, or GIO |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
N2HET1[6]/SCI3RX/ePWM5A | W3 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | SCI receive, or GIO |
N2HET1[13]/SCI3TX/N2HET2[20]/ePWM5B | N2 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | SCI transmit, or GIO |
N2HET1[17]/EMIF_nOE/SCI4RX | A13 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | SCI receive, or GIO |
N2HET1[19]/EMIF_nDQM[0]/SCI4TX | B13 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | SCI transmit, or GIO |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
MIBSPI3NCS[3]/I2C1_SCL/N2HET1[29]/nTZ1_1 | C3 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | I2C serial clock, or GIO |
MIBSPI3NCS[2]/I2C1_SDA/N2HET1[27]/nTZ1_2 | B2 | I/O | Pullup | Programmable, 20uA | 2mA ZD | I2C serial data, or GIO |
MIBSPI5SOMI[3]/DMM_DATA[15]/I2C2_SCL/AD1EXT_ENA | G16 | I/O | Pullup | Programmable, 20uA | 2mA ZD | I2C serial clock, or GIO |
MIBSPI5SIMO[3]/DMM_DATA[11]/I2C2_SDA/AD1EXT_SEL[2] | G17 | I/O | Pullup | Programmable, 20uA | 2mA ZD | I2C serial data, or GIO |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
MIBSPI1CLK | F18 | I/O | Pullup | Programmable, 20 µA | 8mA | MibSPI1 clock, or GIO |
MIBSPI1NCS[0]/MIBSPI1SOMI[1]/MII_TXD[2]/ECAP6 | R2 | I/O | Pullup | Programmable, 20 >µA | 8mA | MibSPI1 chip select, or GIO |
MIBSPI1NCS[1]/MII_COL/N2HET1[17]/eQEP1S | F3 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI1 chip select, or GIO |
MIBSPI1NCS[2]/MDIO /N2HET1[19] | G3 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI1 chip select, or GIO |
MIBSPI1NCS[3]/N2HET1[21]/nTZ1_3 | J3 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI1 chip select, or GIO |
MIBSPI1NCS[4] | U10 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI1 chip select, or GIO |
N2HET1[15]/MIBSPI1NCS[4]/N2HET2[22]/ECAP1 | N1(1) | |||||
MIBSPI1NCS[5] | U9 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI1 chip select, or GIO |
N2HET1[24]/MIBSPI1NCS[5]/MII_RXD[0]/RMII_RXD[0] | P1(1) | |||||
MIBSPI1NENA/MII_RXD[2]/N2HET1[23]/ECAP4 | G19 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI1 enable, or GIO |
MIBSPI1SIMO[0] | F19 | I/O | Pullup | Programmable, 20 µA | 8mA | MibSPI1 slave-in master-out, or GIO |
N2HET1[8]/MIBSPI1SIMO[1]/MII_TXD[3] | E18 | I/O | Pulldown | Programmable, 20 µA | 8mA | MibSPI1 slave-in master-out, or GIO |
MIBSPI1SOMI[0] | G18 | I/O | Pullup | Programmable, 20 µA | 8mA | MibSPI1 slave-out master-in, or GIO |
MIBSPI1NCS[0]/MIBSPI1SOMI[1]/MII_TXD[2]/ECAP6 | R2 | I/O | Pullup | Programmable, 20 µA | 8mA | MibSPI1 slave-out master-in, or GIO |
N2HET2[3]/MIBSPI2CLK | E2 | I/O | Pulldown | Programmable, 20 µA | 8mA | MibSPI2 clock, or GIO |
N2HET2[7]/MIBSPI2NCS[0] | N3 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | MibSPI2 chip select, or GIO |
N2HET2[12]/MIBSPI2NENA/MIBSPI2NCS[1] | D3 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | MibSPI2 chip select, or GIO |
N2HET2[12]/MIBSPI2NENA/MIBSPI2NCS[1] | D3 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | MibSPI2 enable, or GIO |
N2HET2[14]/MIBSPI2SIMO | D1 | I/O | Pulldown | Programmable, 20 µA | 8mA | MibSPI2 slave-in master-out, or GIO |
N2HET2[13]/MIBSPI2SOMI | D2 | I/O | Pulldown | Programmable, 20 µA | 8mA | MibSPI2 slave-out master-in, or GIO |
MIBSPI3CLK/AD1EXT_SEL[1]/eQEP1A | V9 | I/O | Pullup | Programmable, 20 µA | 8mA | MibSPI3 clock, or GIO |
MIBSPI3NCS[0]/AD2EVT/eQEP1I | V10 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI3 chip select, or GIO |
MIBSPI3NCS[1]/MDCLK/N2HET1[25] | V5 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI3 chip select, or GIO |
MIBSPI3NCS[2]/I2C1_SDA/N2HET1[27] /nTZ1_2 | B2 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI3 chip select, or GIO |
MIBSPI3NCS[3]/I2C1_SCL/N2HET1[29] /nTZ1_1 | C3 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI3 chip select, or GIO |
N2HET1[11]/MIBSPI3NCS[4]/N2HET2[18]/ePWM1SYNCO | E3 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | MibSPI3 chip select, or GIO |
MIBSPI3NENA/MIBSPI3NCS[5]/N2HET1[31]/eQEP1B | W9 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI3 chip select, or GIO |
MIBSPI3NENA/MIBSPI3NCS[5]/N2HET1[31]/eQEP1B | W9 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI3 enable, or GIO |
MIBSPI3SIMO/AD1EXT_SEL[0]/ECAP3 | W8 | I/O | Pullup | Programmable, 20 µA | 8mA | MibSPI3 slave-in master-out, or GIO |
MIBSPI3SOMI/AD1EXT_ENA/ECAP2 | V8 | I/O | Pullup | Programmable, 20 µA | 8mA | MibSPI3 slave-out master-in, or GIO |
N2HET1[0]/MIBSPI4CLK/ePWM2B | K18 | I/O | Pulldown | Programmable, 20 µA | 8mA | MibSPI4 clock, or GIO |
N2HET1[3]/MIBSPI4NCS[0]/N2HET2[10]/eQEP2B | U1 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | MibSPI4 chip select, or GIO |
N2HET1[4]/MIBSPI4NCS[1]/ePWM4B | B12 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | MibSPI4 chip select, or GIO |
N2HET1[7]/MIBSPI4NCS[2]/N2HET2[14]/ePWM7B | T1 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | MibSPI4 chip select, or GIO |
N2HET1[9]/MIBSPI4NCS[3]/N2HET2[16]/ePWM7A | V7 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | MibSPI4 chip select, or GIO |
N2HET1[10]/MIBSPI4NCS[4]/MII_TX_CLK/nTZ1_3 | D19 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD | MibSPI4 chip select, or GIO |
N2HET1[12]/MIBSPI4NCS[5]/MII_CRS/RMII_CRS_DV | B4 | I/O | Pulldown | Programmable, 20 µA | 4mA | MibSPI4 chip select, or GIO |
N2HET1[1]/MIBSPI4NENA/N2HET2[8]/eQEP2A | V2 | I/O | Pulldown | Programmable, 20 µA | 8mA | MibSPI4 enable, or GIO |
N2HET1[2]/MIBSPI4SIMO/ePWM3A | W5 | I/O | Pulldown | Programmable, 20 µA | 8mA | MibSPI4 slave-in master-out, or GIO |
N2HET1[5]/MIBSPI4SOMI/N2HET2[12]/ePWM3B | V6 | I/O | Pulldown | Programmable, 20 µA | 8mA | MibSPI4 slave-out master-in, or GIO |
MIBSPI5CLK/DMM_DATA[4]/MII_TXEN/RMII_TXEN | H19 | I/O | Pullup | Programmable, 20 µA | 8mA | MibSPI5 clock, or GIO |
MIBSPI5NCS[0]/DMM_DATA[5]/ePWM4A | E19 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI5 chip select, or GIO |
MIBSPI5NCS[1]/DMM_DATA[6] | B6 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI5 chip select, or GIO |
MIBSPI5NCS[2]/DMM_DATA[2] | W6 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI5 chip select, or GIO |
MIBSPI5NCS[3]/DMM_DATA[3] | T12 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI5 chip select, or GIO |
ETMDATA[24]/EMIF_DATA[8]/N2HET2[24]/MIBSPI5NCS[4] | L5 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI5 chip select, or GIO |
ETMDATA[25]/EMIF_DATA[9]/N2HET2[25]/MIBSPI5NCS[5] | M5 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI5 chip select, or GIO |
MIBSPI5NENA/DMM_DATA[7] /MII_RXD[3]/ECAP5 | H18 | I/O | Pullup | Programmable, 20 µA | 2mA ZD | MibSPI5 enable, or GIO |
MIBSPI5SIMO[0]/DMM_DATA[8]/MII_TXD[1]/RMII_TXD[1] | J19 | I/O | Pullup | Programmable, 20 µA | 8mA | MibSPI5 slave-in master-out, or GIO |
MIBSPI5SIMO[1]/DMM_DATA[9]/AD1EXT_SEL[0] | E16 | I/O | Pullup | Programmable, 20 µA | 8mA | MibSPI5 slave-in master-out, or GIO |
MIBSPI5SIMO[2]/DMM_DATA[10]/AD1EXT_SEL[1] | H17 | I/O | Pullup | Programmable, 20 µA | 8mA | MibSPI5 slave-in master-out, or GIO |
MIBSPI5SIMO[3]/DMM_DATA[11]/I2C2_SDA/AD1EXT_SEL[2] | G17 | I/O | Pullup | Programmable, 20 µA | 8mA | MibSPI5 slave-in master-out, or GIO |
MIBSPI5SOMI[0]/DMM_DATA[12]/MII_TXD[0]/RMII_TXD[0] | J18 | I/O | Pullup | Programmable, 20 µA | 8mA | MibSPI5 slave-out master-in, or GIO |
MIBSPI5SOMI[1]/DMM_DATA[13]/AD1EXT_SEL[3] | E17 | I/O | Pullup | Programmable, 20 µA | 8mA | MibSPI5 slave-out master-in, or GIO |
MIBSPI5SOMI[2]/DMM_DATA[14]/AD1EXT_SEL[4] | H16 | I/O | Pullup | Programmable, 20 µA | 8mA | MibSPI5 slave-out master-in, or GIO |
MIBSPI5SOMI[3]/DMM_DATA[15]/I2C2_SCL/AD1EXT_ENA | G16 | I/O | Pullup | Programmable, 20 µA | 8mA | MibSPI5 slave-out master-in, or GIO |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
MDCLK | T9 | Output | - | - | 8mA | Serial clock output |
MIBSPI3NCS[1]/MDCLK/N2HET1[25] | V5(1) | |||||
MDIO | F4 | I/O | Pulldown | Fixed, 20 µA | 8mA | Serial data input/output |
MIBSPI1NCS[2]/MDIO/N2HET1[19] | G3(1) |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
N2HET1[12]/MIBSPI4NCS[5]/MII_CRS/RMII_CRS_DV | B4 | Input | Pulldown | Fixed, 20 µA | - | RMII carrier sense and data valid |
N2HET1[28]/MII_RXCLK/RMII_REFCLK | K19 | Input | Pulldown | Fixed, 20 µA | 8mA | EMII synchronous reference clock for receive, transmit and control interface |
AD1EVT/MII_RX_ER/RMII_RX_ER/nTZ1_1 | N19 | Input | Pulldown | Fixed, 20 µA | - | RMII receive error |
N2HET1[24]/MIBSPI1NCS[5]/MII_RXD[0]/RMII_RXD[0] | P1 | Input | Pulldown | Fixed, 20 µA | - | RMII receive data |
N2HET1[26]/MII_RXD[1]/RMII_RXD[1] | A14 | Input | Pulldown | Fixed, 20 µA | - | RMII receive data |
MIBSPI5SOMI[0]/DMM_DATA[12]/MII_TXD[0]/RMII_TXD[0] | J18 | Output | Pullup | 20 µA | 8mA | RMII transmit data |
MIBSPI5SIMO[0]/DMM_DATA[8]/MII_TXD[1]/RMII_TXD[1] | J19 | Output | Pullup | 20 µA | 8mA | RMII transmit data |
MIBSPI5CLK/DMM_DATA[4]/MII_TXEN/RMII_TXEN | H19 | Output | Pullup | 20 µA | 8mA | RMII transmit enable |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
MII_COL | W4 | Input | Pullup | Fixed, 20 µA | - | Collision detect |
MIBSPI1NCS[1]/MII_COL/N2HET1[17]/eQEP1S | F3(1) | |||||
MII_CRS | V4 | Input | Pulldown | Fixed, 20 µA | - | Carrier sense and receive valid |
N2HET1[12]/MIBSPI4NCS[5]/MII_CRS/RMII_CRS_DV | B4(1) | |||||
MII_RX_DV | U6 | Input | Pulldown | Fixed, 20 µA | - | Received data valid |
N2HET1[30]/MII_RX_DV/eQEP2S | B11(1) | |||||
MII_RX_ER | U5 | Input | Pulldown | Fixed, 20 µA | - | Receive error |
AD1EVT/MII_RX_ER/RMII_RX_ER/nTZ1_1 | N19(1) | |||||
MII_RXCLK | T4 | Input | Pulldown | Fixed, 20 µA | - | Receive clock |
N2HET1[28]/MII_RXCLK/RMII_REFCLK | K19(1) | |||||
MII_RXD[0] | U4 | Input | Pulldown | Fixed, 20 µA | - | Receive data |
N2HET1[24]/MIBSPI1NCS[5]/MII_RXD[0]/RMII_RXD[0] | P1(1) | |||||
MII_RXD[1] | T3 | Input | Pulldown | Fixed, 20 µA | - | Receive data |
N2HET1[26]/MII_RXD[1]/RMII_RXD[1] | A14(1) | |||||
MII_RXD[2] | U3 | Input | Pulldown | Fixed, 20 µA | - | Receive data |
MIBSPI1NENA/MII_RXD[2]/N2HET1[23]/ECAP4 | G19(1) | |||||
MII_RXD[3] | V3 | Input | Pulldown | Fixed, 20 µA | - | Receive data |
MIBSPI5NENA/DMM_DATA[7]/MII_RXD[3]/ECAP5 | H18(1) | |||||
MII_TX_CLK | U7 | Input | Pulldown | Fixed, 20 µA | - | Transmit clock |
N2HET1[10]/MIBSPI4NCS[4]/MII_TX_CLK/nTZ1_3 | D19(1) | |||||
MII_TXD[0] | U8 | Output | - | - | 8mA | Transmit data |
MIBSPI5SOMI[0]/DMM_DATA[12]/MII_TXD[0]/RMII_TXD[0] | J18(1) | |||||
MII_TXD[1] | R1 | Output | - | - | 8mA | Transmit data |
MIBSPI5SIMO[0]/DMM_DATA[8]/MII_TXD[1]/RMII_TXD[1] | J19(1) | |||||
MII_TXD[2] | T2 | Output | - | - | 8mA | Transmit data |
MIBSPI1NCS[0]/MIBSPI1SOMI[1]/MII_TXD[2]/ECAP6 | R2(1) | |||||
MII_TXD[3] | G4 | Output | - | - | 8mA | Transmit data |
N2HET1[8]/MIBSPI1SIMO[1]/MII_TXD[3] | E18(1) | |||||
MII_TXEN | E4 | Output | - | - | 8mA | Transmit enable |
MIBSPI5CLK/DMM_DATA[4]/MII_TXEN/RMII_TXEN | H19(1) |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
EMIF_ADDR[0]/N2HET2[1] | D4 | Output | Pulldown | 20 µA | 8mA | EMIF address |
EMIF_ADDR[1]/N2HET2[3] | D5 | Output | Pulldown | 20 µA | 8mA | EMIF address |
ETMDATA[11]/EMIF_ADDR[2] | E6 | Output | - | - | 8mA | EMIF address |
ETMDATA[10]/EMIF_ADDR[3] | E7 | Output | - | - | 8mA | EMIF address |
ETMDATA[9]/EMIF_ADDR[4] | E8 | Output | - | - | 8mA | EMIF address |
ETMDATA[8]/EMIF_ADDR[5] | E9 | Output | - | - | 8mA | EMIF address |
EMIF_ADDR[6]/RTP_DATA[13]/N2HET2[11] | C4 | Output | Pulldown | 20 µA | 8mA | EMIF address |
EMIF_ADDR[7]/RTP_DATA[12]/N2HET2[13] | C5 | Output | Pulldown | 20 µA | 8mA | EMIF address |
EMIF_ADDR[8]/RTP_DATA[11]/N2HET2[15] | C6 | Output | Pulldown | 20 µA | 8mA | EMIF address |
EMIF_ADDR[9]/RTP_DATA[10] | C7 | Output | Pulldown | 20 µA | 8mA | EMIF address |
EMIF_ADDR[10]/RTP_DATA[9] | C8 | Output | Pulldown | 20 µA | 8mA | EMIF address |
EMIF_ADDR[11]/RTP_DATA[8] | C9 | Output | Pulldown | 20 µA | 8mA | EMIF address |
EMIF_ADDR[12]/RTP_DATA[6] | C10 | Output | Pulldown | 20 µA | 8mA | EMIF address |
EMIF_ADDR[13]/RTP_DATA[5] | C11 | Output | Pulldown | 20 µA | 8mA | EMIF address |
EMIF_ADDR[14]/RTP_DATA[4] | C12 | Output | Pulldown | 20 µA | 8mA | EMIF address |
EMIF_ADDR[15]/RTP_DATA[3] | C13 | Output | Pulldown | 20 µA | 8mA | EMIF address |
EMIF_ADDR[16]/RTP_DATA[2] | D14 | Output | Pulldown | 20 µA | 8mA | EMIF address |
EMIF_ADDR[17]/RTP_DATA[1] | C14 | Output | Pulldown | 20 µA | 8mA | EMIF address |
EMIF_ADDR[18]/RTP_DATA[0] | D15 | Output | Pulldown | 20 µA | 8mA | EMIF address |
EMIF_ADDR[19]/RTP_nENA | C15 | Output | Pullup | 20 µA | 8mA | EMIF address |
EMIF_ADDR[20]/RTP_nSYNC | C16 | Output | Pullup | 20 µA | 8mA | EMIF address |
EMIF_ADDR[21]/RTP_CLK | C17 | Output | Pulldown | 20 µA | 8mA | EMIF address |
ETMDATA[12]/EMIF_BA[0] | E13 | Output | Pulldown | 20 µA | 8mA | EMIF bank address or address line |
N2HET1[23]/EMIF_BA[0] | J4(1) | |||||
EMIF_BA[1]/N2HET2[5] | D16 | Output | Pulldown | 20 µA | 8mA | EMIF bank address or address line |
EMIF_CKE | L3 | Output | - | - | 8mA | EMIF clock enable |
EMIF_CLK/ECLK2 | K3 | Output | Pulldown | 20 µA | 8mA | EMIF clock |
ETMDATA[16]/EMIF_DATA[0] | K15 | I/O | Pulldown | Fixed, 20 µA | 8mA | EMIF data |
ETMDATA[17]/EMIF_DATA[1] | L15 | I/O | Pulldown | Fixed, 20 µA | 8mA | EMIF data |
ETMDATA[18]/EMIF_DATA[2] | M15 | I/O | Pulldown | Fixed, 20 µA | 8mA | EMIF data |
ETMDATA[19]/EMIF_DATA[3] | N15 | I/O | Pulldown | Fixed, 20 µA | 8mA | EMIF data |
ETMDATA[20]/EMIF_DATA[4] | E5 | I/O | Pulldown | Fixed, 20 µA | 8mA | EMIF data |
ETMDATA[21]/EMIF_DATA[5] | F5 | I/O | Pulldown | Fixed, 20 µA | 8mA | EMIF data |
ETMDATA[22]/EMIF_DATA[6] | G5 | I/O | Pulldown | Fixed, 20 µA | 8mA | EMIF data |
ETMDATA[23]/EMIF_DATA[7] | K5 | I/O | Pulldown | Fixed, 20 µA | 8mA | EMIF data |
ETMDATA[24]/EMIF_DATA[8]/N2HET2[24]/MIBSPI5NCS[4] | L5 | I/O | Pulldown | Fixed, 20 µA | 8mA | EMIF data |
ETMDATA[25]/EMIF_DATA[9]/N2HET2[25]/MIBSPI5NCS[5] | M5 | I/O | Pulldown | Fixed, 20 µA | 8mA | EMIF data |
ETMDATA[26]/EMIF_DATA[10]/N2HET2[26] | N5 | I/O | Pulldown | Fixed, 20 µA | 8mA | EMIF data |
ETMDATA[27]/EMIF_DATA[11]/N2HET2[27] | P5 | I/O | Pulldown | Fixed, 20 µA | 8mA | EMIF data |
ETMDATA[28]/EMIF_DATA[12]/N2HET2[28]/GIOA[0] | R5 | I/O | Pulldown | Fixed, 20 µA | 8mA | EMIF data |
ETMDATA[29]/EMIF_DATA[13]/N2HET2[29]/GIOA[1] | R6 | I/O | Pulldown | Fixed, 20 µA | 8mA | EMIF data |
ETMDATA[30]/EMIF_DATA[14]/N2HET2[30]/GIOA[3] | R7 | I/O | Pulldown | Fixed, 20 µA | 8mA | EMIF data |
ETMDATA[31]/EMIF_DATA[15]/N2HET2[31]/GIOA[4] | R8 | I/O | Pulldown | Fixed, 20 µA | 8mA | EMIF data |
EMIF_nCAS/GIOB[3] | R4 | Output | Pulldown | 20 µA | 8mA | EMIF column address strobe |
EMIF_nCS[0]/RTP_DATA[15]/N2HET2[7] | N17 | Output | Pulldown | 20 µA | 8mA | EMIF chip select, synchronous |
EMIF_nCS[2]/GIOB[4] | L17 | Output | Pulldown | 20 µA | 8mA | EMIF chip select, asynchronous |
EMIF_nCS[3]/RTP_DATA[14]/N2HET2[9] | K17 | Output | Pulldown | 20 µA | 8mA | EMIF chip select, asynchronous |
EMIF_nCS[4]/RTP_DATA[7]/GIOB[5] | M17 | Output | Pulldown | 20 µA | 8mA | EMIF chip select, asynchronous |
ETMDATA[15]/EMIF_nDQM[0] | E10 | Output | Pulldown | 20 µA | 8mA | EMIF byte enable |
N2HET1[19]/EMIF_nDQM[0]/SCI4TX | B13(1) | |||||
ETMDATA[14]/EMIF_nDQM[1] | E11 | Output | Pulldown | 20 µA | 8mA | EMIF byte enable |
N2HET1[20]/EMIF_nDQM[1]/ePWM6B | P2(1) | |||||
N2HET1[21]/EMIF_nDQM[2] | H4 | Output | Pulldown | 20 µA | 8mA | EMIF byte enable |
N2HET1[22]/EMIF_nDQM[3] | B3 | Output | Pulldown | 20 µA | 8mA | EMIF byte enable |
ETMDATA[13]/EMIF_nOE | E12 | Output | Pulldown | 20 µA | 8mA | EMIF output enable |
N2HET1[17]/EMIF_nOE/SCI4RX | A13(1) | |||||
EMIF_nRAS/GIOB[6] | R3 | Output | Pulldown | 20 µA | 8mA | EMIF row address strobe |
EMIF_nWAIT/GIOB[7] | P3 | Input | Pullup | Fixed, 20 µA | - | EMIF wait |
EMIF_nWE/EMIF_RNW | D17 | Output | - | - | 8mA | EMIF write enable |
EMIF_nWE/EMIF_RNW | D17 | Output | - | - | 8mA | EMIF read-not-write |
N2HET1[18]/EMIF_RNW/ePWM6A | J1(1) |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
ETMDATA[0] | R12 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[1] | R13 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[2] | J15 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[3] | H15 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[4] | G15 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[5] | F15 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[6] | E15 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[7] | E14 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[8]/EMIF_ADDR[5] | E9 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[9]/EMIF_ADDR[4] | E8 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[10]/EMIF_ADDR[3] | E7 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[11]/EMIF_ADDR[2] | E6 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[12]/EMIF_BA[0] | E13 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[13]/EMIF_nOE | E12 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[14]/EMIF_nDQM[1] | E11 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[15]/EMIF_nDQM[0] | E10 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[16]/EMIF_DATA[0] | K15 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[17]/EMIF_DATA[1] | L15 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[18]/EMIF_DATA[2] | M15 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[19]/EMIF_DATA[3] | N15 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[20]/EMIF_DATA[4] | E5 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[21]/EMIF_DATA[5] | F5 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[22]/EMIF_DATA[6] | G5 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[23]/EMIF_DATA[7] | K5 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[24]/EMIF_DATA[8]/N2HET2[24]/MIBSPI5NCS[4] | L5 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[25]/EMIF_DATA[9]/N2HET2[25]/MIBSPI5NCS[5] | M5 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[26]/EMIF_DATA[10]/N2HET2[26] | N5 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[27]/EMIF_DATA[11]/N2HET2[27] | P5 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[28]/EMIF_DATA[12]/N2HET2[28]/GIOA[0] | R5 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[29]/EMIF_DATA[13]/N2HET2[29]/GIOA[1] | R6 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[30]/EMIF_DATA[14]/N2HET2[30]/GIOA[3] | R7 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMDATA[31]/EMIF_DATA[15]/N2HET2[31]/GIOA[4] | R8 | Output | Pulldown | 20 µA | 8mA | ETM data |
ETMTRACECLKIN/EXTCLKIN2/GIOA[5] | R9 | Input | Pullup | Fixed, 20 µA | - | ETM trace clock input |
ETMTRACECLKOUT/GIOA[6] | R10 | Output | Pulldown | 20 µA | 8mA | ETM trace clock output |
ETMTRACECTL/GIOA[7] | R11 | Output | Pulldown | 20 µA | 8mA | ETM trace control |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
nERROR | B14 | Output | Pulldown | 20 µA | 8mA | ESM error (And of Error 1 and Error 2) |
GIOB[6]/nERROR | J2 | Output | Pulldown | 20 µA | 8mA | ESM error 1 |
nPORRST | W7 | Input | Pulldown | 100 µA | - | Power-on reset, cold reset |
nRST | B17 | I/O | Pullup | 100 µA | 4mA | System reset, warm reset |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
ECLK1 | A12 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD/8mA | External clock output, or GIO |
EMIF_CLK/ECLK2 | K3 | I/O | Pulldown | Programmable, 20 µA | 2mA ZD/8mA | External clock output, or GIO |
GIOA[5]/EXTCLKIN1/ePWM1A | B5 | Input | Pulldown | Fixed, 20 µA | - | External clock input |
ETMTRACECLKIN/EXTCLKIN2/GIOA[5] | R9 | Input | Pullup | Fixed, 20 µA | - | External clock input # 2 |
KELVIN_GND | L2 | Input | - | - | - | Kelvin ground for oscillator |
OSCIN | K1 | Input | - | - | - | From external crystal/resonator, or external clock input |
OSCOUT | L1 | Output | - | - | - | To external crystal/resonator |
TERMINAL | SIGNAL TYPE | DEFAULT PULL STATE | PULL TYPE | OUTPUT BUFFER DRIVE STRENGTH |
DESCRIPTION | |
---|---|---|---|---|---|---|
SIGNAL NAME | 337 ZWT | |||||
nTRST | D18 | Input | Pulldown | 100 µA | - | JTAG test hardware reset |
TCK | B18 | Input | Pulldown | Fixed, 100 µA | - | JTAG test clock |
TDI | A17 | Input | Pullup | Fixed, 100 µA | - | JTAG test data in |
TDO | C18 | Output | Pulldown | Fixed, 100 µA | 8mA | JTAG test data out |
TEST | U2 | Input | Pulldown | Fixed, 100 µA | - | Test mode enable. This terminal must be connected to ground directly or through a pulldown resistor. |
TMS | C19 | Input | Pullup | Fixed, 100 µA | - | JTAG test mode select |
RTCK | A16 | Output | - | - | 8mA | JTAG return test clock |
TERMINAL | SIGNAL TYPE | DEFAULT PULL STATE | PULL TYPE | OUTPUT BUFFER DRIVE STRENGTH |
DESCRIPTION | |
---|---|---|---|---|---|---|
SIGNAL NAME | 337 ZWT | |||||
VCCP | F8 | 3.3-V Power | – | – | – | Flash pump supply |
FLTP1 | J5 | Input | – | – | – | Flash test pads. These terminals are reserved for TI use only. For proper operation these terminals must connect only to a test pad or not be connected at all [no connect (NC)]. |
FLTP2 | H5 | Input | – | – | – |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
VCC | P10 | 1.2-V Power | - | - | - | Core supply |
VCC | L6 | - | - | - | Core supply | |
VCC | K6 | - | - | - | Core supply | |
VCC | F9 | - | - | - | Core supply | |
VCC | F10 | - | - | - | Core supply | |
VCC | J14 | - | - | - | Core supply | |
VCC | K14 | - | - | - | Core supply | |
VCC | M10 | - | - | - | Core supply | |
VCC | K8 | - | - | - | Core supply | |
VCC | H10 | - | - | - | Core supply | |
VCC | K12 | - | - | - | Core supply |
Terminal | Signal Type | Default Pull State | Pull Type | Output Buffer Drive Strength |
Description | |
---|---|---|---|---|---|---|
Signal Name | 337 ZWT | |||||
VCCIO | F11 | 3.3-V Power | – | – | – | Operating supply for I/Os |
VCCIO | F12 | – | – | – | Operating supply for I/Os | |
VCCIO | F13 | – | – | – | Operating supply for I/Os | |
VCCIO | F14 | – | – | – | Operating supply for I/Os | |
VCCIO | G14 | – | – | – | Operating supply for I/Os | |
VCCIO | H14 | – | – | – | Operating supply for I/Os | |
VCCIO | L14 | – | – | – | Operating supply for I/Os | |
VCCIO | M14 | – | – | – | Operating supply for I/Os | |
VCCIO | N14 | – | – | – | Operating supply for I/Os | |
VCCIO | P14 | – | – | – | Operating supply for I/Os | |
VCCIO | P13 | – | – | – | Operating supply for I/Os | |
VCCIO | P12 | – | – | – | Operating supply for I/Os | |
VCCIO | P9 | – | – | – | Operating supply for I/Os | |
VCCIO | P8 | – | – | – | Operating supply for I/Os | |
VCCIO | P7 | – | – | – | Operating supply for I/Os | |
VCCIO | P6 | – | – | – | Operating supply for I/Os | |
VCCIO | N6 | – | – | – | Operating supply for I/Os | |
VCCIO | M6 | – | – | – | Operating supply for I/Os | |
VCCIO | J6 | – | – | – | Operating supply for I/Os | |
VCCIO | H6 | – | – | – | Operating supply for I/Os | |
VCCIO | G6 | – | – | – | Operating supply for I/Os | |
VCCIO | F6 | – | – | – | Operating supply for I/Os | |
VCCIO | F7 | – | – | – | Operating supply for I/Os |
TERMINAL | SIGNAL TYPE | DEFAULT PULL STATE | PULL TYPE | OUTPUT BUFFER DRIVE STRENGTH |
DESCRIPTION | |
---|---|---|---|---|---|---|
SIGNAL NAME | 337 ZWT | |||||
VSS | W1 | Ground | – | – | – | Ground reference |
VSS | V1 | – | – | – | Ground reference | |
VSS | W2 | – | – | – | Ground reference | |
VSS | B1 | – | – | – | Ground reference | |
VSS | A1 | – | – | – | Ground reference | |
VSS | A2 | – | – | – | Ground reference | |
VSS | A18 | – | – | – | Ground reference | |
VSS | A19 | – | – | – | Ground reference | |
VSS | B19 | – | – | – | Ground reference | |
VSS | M8 | – | – | – | Ground reference | |
VSS | M9 | – | – | – | Ground reference | |
VSS | M11 | – | – | – | Ground reference | |
VSS | M12 | – | – | – | Ground reference | |
VSS | L8 | – | – | – | Ground reference | |
VSS | L9 | – | – | – | Ground reference | |
VSS | L10 | – | – | – | Ground reference | |
VSS | L11 | – | – | – | Ground reference | |
VSS | L12 | – | – | – | Ground reference | |
VSS | K9 | – | – | – | Ground reference | |
VSS | K10 | – | – | – | Ground reference | |
VSS | K11 | – | – | – | Ground reference | |
VSS | J8 | – | – | – | Ground reference | |
VSS | J9 | – | – | – | Ground reference | |
VSS | J10 | – | – | – | Ground reference | |
VSS | J11 | – | – | – | Ground reference | |
VSS | J12 | – | – | – | Ground reference | |
VSS | H8 | – | – | – | Ground reference | |
VSS | H9 | – | – | – | Ground reference | |
VSS | H11 | – | – | – | Ground reference | |
VSS | H12 | – | – | – | Ground reference |
TERMINAL | SIGNAL TYPE | DEFAULT PULL STATE | PULL TYPE | OUTPUT BUFFER DRIVE STRENGTH |
DESCRIPTION | |
---|---|---|---|---|---|---|
SIGNAL NAME | 337 ZWT | |||||
Supply for PLL: 1.2-V nominal | ||||||
VCCPLL | P11 | 1.2-V Power | – | – | – | Core supply for PLL's |
This microcontroller has several interfaces and uses extensive multiplexing to bring out the functions as required by the target application. The multiplexing is mostly on the output signals. A few inputs are also multiplexed to allow the same input signal to be driven in from an alternative terminal. For more information on multiplexing, refer to the IOMM chapter of the device specific technical reference manual.
Address Offset |
337 ZWT BALL |
DEFAULT FUNCTION | Select Bit |
Alternate Function 1 | Select Bit |
Alternate Function 2 | Select Bit |
Alternate Function 3 | Select Bit |
Alternate Function 4 | Select Bit |
Alternate Function 5 | Select Bit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0x110 | N19 | AD1EVT | 0[0] | MII_RX_ER | 0[2] | RMII_RX_ER | 0[3] | nTZ1_1 | 0[5] | ||||
D4 | EMIF_ADDR[0] | 0[8] | N2HET2[1] | 0[10] | |||||||||
D5 | EMIF_ADDR[1] | 0[16] | N2HET2[3] | 0[18] | |||||||||
C4 | EMIF_ADDR[6] | 0[24] | RTP_DATA[13] | 0[25] | N2HET2[11] | 0[26] | |||||||
0x114 | C5 | EMIF_ADDR[7] | 1[0] | RTP_DATA[12] | 1[1] | N2HET2[13] | 1[2] | ||||||
C6 | EMIF_ADDR[8] | 1[8] | RTP_DATA[11] | 1[9] | N2HET2[15] | 1[10] | |||||||
C7 | EMIF_ADDR[9] | 1[16] | RTP_DATA[10] | 1[17] | |||||||||
C8 | EMIF_ADDR[10] | 1[24] | RTP_DATA[9] | 1[25] | |||||||||
0x118 | C9 | EMIF_ADDR[11] | 2[0] | RTP_DATA[8] | 2[1] | ||||||||
C10 | EMIF_ADDR[12] | 2[8] | RTP_DATA[6] | 2[9] | |||||||||
C11 | EMIF_ADDR[13] | 2[16] | RTP_DATA[5] | 2[17] | |||||||||
C12 | EMIF_ADDR[14] | 2[24] | RTP_DATA[4] | 2[25] | |||||||||
0x11C | C13 | EMIF_ADDR[15] | 3[0] | RTP_DATA[3] | 3[1] | ||||||||
D14 | EMIF_ADDR[16] | 3[8] | RTP_DATA[2] | 3[9] | |||||||||
C14 | EMIF_ADDR[17] | 3[16] | RTP_DATA[1] | 3[17] | |||||||||
D15 | EMIF_ADDR[18] | 3[24] | RTP_DATA[0] | 3[25] | |||||||||
0x120 | C15 | EMIF_ADDR[19] | 4[0] | RTP_nENA | 4[1] | ||||||||
C16 | EMIF_ADDR[20] | 4[8] | RTP_nSYNC | 4[9] | |||||||||
C17 | EMIF_ADDR[21] | 4[16] | RTP_CLK | 4[17] | |||||||||
0x124 - 0x12C |
Reserved | ||||||||||||
0x130 | PINMMR8[23:0] are reserved | ||||||||||||
D16 | EMIF_BA[1] | 8[24] | 8[25] | N2HET2[5] | 8[26] | ||||||||
0x134 | K3 | RESERVED | 9[0] | EMIF_CLK | 9[1] | ECLK2 | 9[2] | ||||||
R4 | EMIF_nCAS | 9[8] | GIOB[3] | 9[10] | |||||||||
N17 | EMIF_nCS[0] | 9[16] | RTP_DATA[15] | 9[17] | N2HET2[7] | 9[18] | |||||||
L17 | EMIF_nCS[2] | 9[24] | GIOB[4] | 9[26] | |||||||||
0x138 | K17 | EMIF_nCS[3] | 10[0] | RTP_DATA[14] | 10[1] | N2HET2[9] | 10[2] | ||||||
M17 | EMIF_nCSl[4] | 10[8] | RTP_DATA[7] | 10[9] | GIOB[5] | 10[10] | |||||||
R3 | EMIF_nRAS | 10[16] | GIOB[6] | 10[18] | |||||||||
P3 | EMIF_nWAIT | 10[24] | GIOB[7] | 10[26] | |||||||||
0x13C | D17 | EMIF_nWE | 11[0] | EMIF_RNW | 11[1] | ||||||||
E9 | ETMDATA[8] | 11[8] | EMIF_ADDR[5] | 11[9] | |||||||||
E8 | ETMDATA[9] | 11[16] | EMIF_ADDR[4] | 11[17] | |||||||||
E7 | ETMDATA[10] | 11[24] | EMIF_ADDR[3] | 11[25] | |||||||||
0x140 | E6 | ETMDATA[11] | 12[0] | EMIF_ADDR[2] | 12[1] | ||||||||
E13 | ETMDATA[12] | 12[8] | EMIF_BA[0] | 12[9] | |||||||||
E12 | ETMDATA[13] | 12[16] | EMIF_nOE | 12[17] | |||||||||
E11 | ETMDATA[14] | 12[24] | EMIF_nDQM[1] | 12[25] | |||||||||
0x144 | E10 | ETMDATA[15] | 13[0] | EMIF_nDQM[0] | 13[1] | ||||||||
K15 | ETMDATA[16] | 13[8] | EMIF_DATA[0] | 13[9] | |||||||||
L15 | ETMDATA[17] | 13[16] | EMIF_DATA[1] | 13[17] | |||||||||
M15 | ETMDATA[18] | 13[24] | EMIF_DATA[2] | 13[25] | |||||||||
0x148 | N15 | ETMDATA[19] | 14[0] | EMIF_DATA[3] | 14[1] | ||||||||
E5 | ETMDATA[20] | 14[8] | EMIF_DATA[4] | 14[9] | |||||||||
F5 | ETMDATA[21] | 14[16] | EMIF_DATA[5] | 14[17] | |||||||||
G5 | ETMDATA[22] | 14[24] | EMIF_DATA[6] | 14[25] | |||||||||
0x14C | K5 | ETMDATA[23] | 15[0] | EMIF_DATA[7] | 15[1] | ||||||||
L5 | ETMDATA[24] | 15[8] | EMIF_DATA[8] | 15[9] | N2HET2[24] | 15[10] | MIBSPI5NCS[4] | 15[11] | |||||
M5 | ETMDATA[25] | 15[16] | EMIF_DATA[9] | 15[17] | N2HET2[25] | 15[18] | MIBSPI5NCS[5] | 15[19] | |||||
N5 | ETMDATA[26] | 15[24] | EMIF_DATA[10] | 15[25] | N2HET2[26] | 15[26] | |||||||
0x150 | P5 | ETMDATA[27] | 16[0] | EMIF_DATA[11] | 16[1] | N2HET2[27] | 16[2] | ||||||
R5 | ETMDATA[28] | 16[8] | EMIF_DATA[12] | 16[9] | N2HET2[28] | 16[10] | GIOA[0] | 16[11] | |||||
R6 | ETMDATA[29] | 16[16] | EMIF_DATA[13] | 16[17] | N2HET2[29] | 16[18] | GIOA[1] | 16[19] | |||||
R7 | ETMDATA[30] | 16[24] | EMIF_DATA[14] | 16[25] | N2HET2[30] | 16[26] | GIOA[3] | 16[27] | |||||
0x154 | R8 | ETMDATA[31] | 17[0] | EMIF_DATA[15] | 17[1] | N2HET2[31] | 17[2] | GIOA[4] | 17[3] | ||||
R9 | ETMTRACECLKIN | 17[8] | EXTCLKIN2 | 17[9] | GIOA[5] | 17[11] | |||||||
R10 | ETMTRACECLKOUT | 17[16] | GIOA[6] | 17[19] | |||||||||
R11 | ETMTRACECTL | 17[24] | GIOA[7] | 17[27] | |||||||||
0x158 | B15 | FRAYTX1 | 18[0] | GIOA[2] | 18[3] | ||||||||
B8 | FRAYTX2 | 18[8] | GIOB[0] | 18[11] | |||||||||
B16 | FRAYTXEN1 | 18[16] | GIOB[1] | 18[19] | |||||||||
B9 | FRAYTXEN2 | 18[24] | GIOB[2] | 18[27] | |||||||||
0x15C | C1 | GIOA[2] | 19[0] | N2HET2[0] | 19[2] | eQEP2I | 19[5] | ||||||
E1 | GIOA[3] | 19[8] | N2HET2[2] | 19[10] | |||||||||
B5 | GIOA[5] | 19[16] | EXTCLKIN1 | 19[19] | ePWM1A | 19[21] | |||||||
H3 | GIOA[6] | 19[24] | N2HET2[4] | 19[26] | ePWM1B | 19[29] | |||||||
0x160 | M1 | GIOA[7] | 20[0] | N2HET2[6] | 20[2] | ePWM2A | 20[5] | ||||||
F2 | GIOB[2] | 20[8] | DCAN4TX | 20[11] | |||||||||
W10 | GIOB[3] | 20[16] | DCAN4RX | 20[19] | |||||||||
J2 | GIOB[6] | 20[24] | nERROR | 20[25] | |||||||||
0x164 | F1 | GIOB[7] | 21[0] | RESERVED | 21[1] | nTZ1_2 | 21[5] | ||||||
R2 | MIBSPI1NCS[0] | 21[8] | MIBSPI1SOMI[1] | 21[9] | MII_TXD[2] | 21[10] | ECAP6 | 21[13] | |||||
F3 | MIBSPI1NCS[1] | 21[16] | MII_COL | 21[18] | N2HET1[17] | 21[19] | eQEP1S | 21[21] | |||||
G3 | MIBSPI1NCS[2] | 21[24] | MDIO | 21[26] | N2HET1[19] | 21[27] | |||||||
0x168 | J3 | MIBSPI1NCS[3] | 22[0] | N2HET1[21] | 22[3] | nTZ1_3 | 22[5] | ||||||
G19 | MIBSPI1NENA | 22[8] | MII_RXD[2] | 22[10] | N2HET1[23] | 22[11] | ECAP4 | 22[13] | |||||
V9 | MIBSPI3CLK | 22[16] | AD1EXT_SEL[1] | 22[17] | eQEP1A | 22[21] | |||||||
V10 | MIBSPI3NCS[0] | 22[24] | AD2EVT | 22[25] | eQEP1I | 22[29] | |||||||
0x16C | V5 | MIBSPI3NCS[1] | 23[0] | MDCLK | 23[2] | N2HET1[25] | 23[3] | ||||||
B2 | MIBSPI3NCS[2] | 23[8] | I2C1_SDA | 23[9] | N2HET1[27] | 23[11] | nTZ1_2 | 23[13] | |||||
C3 | MIBSPI3NCS[3] | 23[16] | I2C1_SCL | 23[17] | N2HET1[29] | 23[19] | nTZ1_1 | 23[21] | |||||
W9 | MIBSPI3NENA | 23[24] | MIBSPI3NCS[5] | 23[25] | N2HET1[31] | 23[27] | eQEP1B | 23[29] | |||||
0x170 | W8 | MIBSPI3SIMO | 24[0] | AD1EXT_SEL[0] | 24[1] | ECAP3 | 24[5] | ||||||
V8 | MIBSPI3SOMI | 24[8] | AD1EXT_ENA | 24[9] | ECAP2 | 24[13] | |||||||
H19 | MIBSPI5CLK | 24[16] | DMM_DATA[4] | 24[17] | MII_TXEN | 24[18] | RMII_TXEN | 24[19] | |||||
E19 | MIBSPI5NCS[0] | 24[24] | DMM_DATA[5] | 24[25] | ePWM4A | 24[29] | |||||||
0x174 | B6 | MIBSPI5NCS[1] | 25[0] | DMM_DATA[6] | 25[1] | ||||||||
W6 | MIBSPI5NCS[2] | 25[8] | DMM_DATA[2] | 25[9] | |||||||||
T12 | MIBSPI5NCS[3] | 25[16] | DMM_DATA[3] | 25[17] | |||||||||
H18 | MIBSPI5NENA | 25[24] | DMM_DATA[7] | 25[25] | MII_RXD[3] | 25[26] | ECAP5 | 25[29] | |||||
0x178 | J19 | MIBSPI5SIMO[0] | 26[0] | DMM_DATA[8] | 26[1] | MII_TXD[1] | 26[2] | RMII_TXD[1] | 26[3] | ||||
E16 | MIBSPI5SIMO[1] | 26[8] | DMM_DATA[9] | 26[9] | AD1EXT_SEL[0] | 26[12] | |||||||
H17 | MIBSPI5SIMO[2] | 26[16] | DMM_DATA[10] | 26[17] | AD1EXT_SEL[1] | 26[20] | |||||||
G17 | MIBSPI5SIMO[3] | 26[24] | DMM_DATA[11] | 26[25] | I2C2_SDA | 26[26] | AD1EXT_SEL[2] | 26[28] | |||||
0x17C | J18 | MIBSPI5SOMI[0] | 27[0] | DMM_DATA[12] | 27[1] | MII_TXD[0] | 27[2] | RMII_TXD[0] | 27[3] | ||||
E17 | MIBSPI5SOMI[1] | 27[8] | DMM_DATA[13] | 27[9] | AD1EXT_SEL[3] | 27[12] | |||||||
H16 | MIBSPI5SOMI[2] | 27[16] | DMM_DATA[14] | 27[17] | AD1EXT_SEL[4] | 27[20] | |||||||
G16 | MIBSPI5SOMI[3] | 27[24] | DMM_DATA[15] | 27[25] | I2C2_SCL | 27[26] | AD1EXT_ENA | 27[28] | |||||
0x180 | K18 | N2HET1[0] | 28[0] | MIBSPI4CLK | 28[1] | ePWM2B | 28[5] | ||||||
V2 | N2HET1[1] | 28[8] | MIBSPI4NENA | 28[9] | N2HET2[8] | 28[11] | eQEP2A | 28[13] | |||||
W5 | N2HET1[2] | 28[16] | MIBSPI4SIMO | 28[17] | ePWM3A | 28[21] | |||||||
U1 | N2HET1[3] | 28[24] | MIBSPI4NCS[0] | 28[25] | N2HET2[10] | 28[27] | eQEP2B | 28[29] | |||||
0x184 | B12 | N2HET1[4] | 29[0] | MIBSPI4NCS[1] | 29[1] | ePWM4B | 29[5] | ||||||
V6 | N2HET1[5] | 29[8] | MIBSPI4SOMI | 29[9] | N2HET2[12] | 29[11] | ePWM3B | 29[13] | |||||
W3 | N2HET1[6] | 29[16] | SCI3RX | 29[17] | ePWM5A | 29[21] | |||||||
T1 | N2HET1[7] | 29[24] | MIBSPI4NCS[2] | 29[25] | N2HET2[14] | 29[27] | ePWM7B | 29[29] | |||||
0x188 | E18 | N2HET1[8] | 30[0] | MIBSPI1SIMO[1] | 30[1] | MII_TXD[3] | 30[2] | ||||||
V7 | N2HET1[9] | 30[8] | MIBSPI4NCS[3] | 30[9] | N2HET2[16] | 30[11] | ePWM7A | 30[13] | |||||
D19 | N2HET1[10] | 30[16] | MIBSPI4NCS[4] | 30[17] | MII_TX_CLK | 30[18] | RESERVED | 30[19] | nTZ1_3 | 30[21] | |||
E3 | N2HET1[11] | 30[24] | MIBSPI3NCS[4] | 30[25] | N2HET2[18] | 30[27] | ePWM1SYNCO | 30[29] | |||||
0x18C | B4 | N2HET1[12] | 31[0] | MIBSPI4NCS[5] | 31[1] | MII_CRS | 31[2] | RMII_CRS_DV | 31[3] | ||||
N2 | N2HET1[13] | 31[8] | SCI3TX | 31[9] | N2HET2[20] | 31[11] | ePWM5B | 31[13] | |||||
N1 | N2HET1[15] | 31[16] | MIBSPI1NCS[4] | 31[17] | N2HET2[22] | 31[19] | ECAP1 | 31[21] | |||||
A4 | N2HET1[16] | 31[24] | ePWM1SYNCI | 31[27] | ePWM1SYNCO | 31[29] | |||||||
0x190 | A13 | N2HET1[17] | 32[0] | EMIF_nOE | 32[1] | SCI4RX | 32[2] | ||||||
J1 | N2HET1[18] | 32[8] | EMIF_RNW | 32[9] | ePWM6A | 32[13] | |||||||
B13 | N2HET1[19] | 32[16] | EMIF_nDQM[0] | 32[17] | SCI4TX | 32[18] | |||||||
P2 | N2HET1[20] | 32[24] | EMIF_nDQM[1] | 32[25] | ePWM6B | 32[29] | |||||||
0x194 | H4 | N2HET1[21] | 33[0] | EMIF_nDQM[2] | 33[1] | ||||||||
B3 | N2HET1[22] | 33[8] | EMIF_nDQM[3] | 33[9] | |||||||||
J4 | N2HET1[23] | 33[16] | EMIF_BA[0] | 33[17] | |||||||||
P1 | N2HET1[24] | 33[24] | MIBSPI1NCS[5] | 33[25] | MII_RXD[0] | 33[26] | RMII_RXD[0] | 33[27] | |||||
0x198 | A14 | N2HET1[26] | 34[0] | MII_RXD[1] | 34[2] | RMII_RXD[1] | 34[3] | ||||||
K19 | N2HET1[28] | 34[8] | MII_RXCLK | 34[10] | RMII_REFCLK | 34[11] | RESERVED | 34[12] | |||||
B11 | N2HET1[30] | 34[16] | MII_RX_DV | 34[18] | eQEP2S | 34[21] | |||||||
D8 | N2HET2[1] | 34[24] | N2HET1_NDIS | 34[25] | |||||||||
0x19C | D7 | N2HET2[2] | 35[0] | N2HET2_NDIS | 35[1] | ||||||||
D3 | N2HET2[12] | 35[8] | MIBSPI2NENA | 35[12] | MIBSPI2NCS[1] | 35[13] | |||||||
D2 | N2HET2[13] | 35[16] | MIBSPI2SOMI | 35[20] | |||||||||
D1 | N2HET2[14] | 35[24] | MIBSPI2SIMO | 35[28] | |||||||||
0x1A0 | P4 | N2HET2[19] | 36[0] | LIN2RX | 36[1] | ||||||||
T5 | N2HET2[20] | 36[8] | LIN2TX | 36[9] | |||||||||
T4 | MII_RXCLK | 36[16] | RESERVED | 36[20] | |||||||||
U7 | MII_TX_CLK | 36[24] | RESERVED | 36[28] | |||||||||
0x1A4 | E2 | N2HET2[3] | 37[0] | MIBSPI2CLK | 37[4] | ||||||||
N3 | N2HET2[7] | 37[8] | MIBSPI2NCS[0] | 37[12] |
Table 4-28 lists the output signal multiplexing and control signals for selecting the desired functionality for each pad.
337 ZWT BALL |
DEFAULT FUNCTION | CTRL1 | OPTION 2 | CTRL2 | OPTION 3 | CTRL3 | OPTION 4 | CTRL4 | OPTION 5 | CTRL5 | OPTION 6 | CTRL6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
H3 | GIOA[6] | 19[24] | N2HET2[4] | 19[26] | ePWM1B | 19[29] |
Some signals are connected to more than one terminals, so that the inputs for these signals can come from either of these terminals. A multiplexor is implemented to let the application choose the terminal that will be used for providing the input signal from among the available options. The input path selection is done based on two bits in the PINMMR control registers as listed in Table 4-29.
Address Offset | Signal Name | Default Terminal | Terminal 1 Input Multiplex Control | Alternate Terminal | Terminal 2 Input Multiplex Control |
---|---|---|---|---|---|
250h | AD2EVT | T10 | PINMMR80[0] | V10 | PINMMR80[1] |
25Ch | GIOA[0] | A5 | PINMMR83[24] | R5 | PINMMR83[25] |
260h | GIOA[1] | C2 | PINMMR84[0] | R6 | PINMMR84[1] |
GIOA[2] | C1 | PINMMR84[8] | B15 | PINMMR84[9] | |
GIOA[3] | E1 | PINMMR84[16] | R7 | PINMMR84[17] | |
GIOA[4] | A6 | PINMMR84[24] | R8 | PINMMR84[25] | |
264h | GIOA[5] | B5 | PINMMR85[0] | R9 | PINMMR85[1] |
GIOA[6] | H3 | PINMMR85[8] | R10 | PINMMR85[9] | |
GIOA[7] | M1 | PINMMR85[16] | R11 | PINMMR85[17] | |
GIOB[0] | M2 | PINMMR85[24] | B8 | PINMMR85[25] | |
268h | GIOB[1] | K2 | PINMMR86[0] | B16 | PINMMR86[1] |
GIOB[2] | F2 | PINMMR86[8] | B9 | PINMMR86[9] | |
GIOB[3] | W10 | PINMMR86[16] | R4 | PINMMR86[17] | |
GIOB[4] | G1 | PINMMR86[24] | L17 | PINMMR86[25] | |
26Ch | GIOB[5] | G2 | PINMMR87[0] | M17 | PINMMR87[1] |
GIOB[6] | J2 | PINMMR87[8] | R3 | PINMMR87[9] | |
GIOB[7] | F1 | PINMMR87[16] | P3 | PINMMR87[17] | |
MDIO | F4 | PINMMR87[24] | G3 | PINMMR87[25] | |
270h | MIBSPI1NCS[4] | U10 | PINMMR88[0] | N1 | PINMMR88[1] |
MIBSPI1NCS[5] | U9 | PINMMR88[8] | P1 | PINMMR88[9] | |
274h | MII_COL | W4 | PINMMR89[16] | F3 | PINMMR89[17] |
MII_CRS | V4 | PINMMR89[24] | B4 | PINMMR89[25] | |
278h | MII_RX_DV | U6 | PINMMR90[0] | B11 | PINMMR90[1] |
MII_RX_ER | U5 | PINMMR90[8] | N19 | PINMMR90[9] | |
MII_RXCLK | T4 | PINMMR90[16] | K19 | PINMMR90[17] | |
MII_RXD[0] | U4 | PINMMR90[24] | P1 | PINMMR90[25] | |
27Ch | MII_RXD[1] | T3 | PINMMR91[0] | A14 | PINMMR91[1] |
MII_RXD[2] | U3 | PINMMR91[8] | G19 | PINMMR91[9] | |
MII_RXD[3] | V3 | PINMMR91[16] | H18 | PINMMR91[17] | |
MII_TX_CLK | U7 | PINMMR91[24] | D19 | PINMMR91[25] | |
280h | N2HET1[17] | A13 | PINMMR92[0] | F3 | PINMMR92[1] |
N2HET1[19] | B13 | PINMMR92[8] | G3 | PINMMR92[9] | |
N2HET1[21] | H4 | PINMMR92[16] | J3 | PINMMR92[17] | |
N2HET1[23] | J4 | PINMMR92[24] | G19 | PINMMR92[25] | |
284h | N2HET1[25] | M3 | PINMMR93[0] | V5 | PINMMR93[1] |
N2HET1[27] | A9 | PINMMR93[8] | B2 | PINMMR93[9] | |
N2HET1[29] | A3 | PINMMR93[16] | C3 | PINMMR93[17] | |
N2HET1[31] | J17 | PINMMR93[24] | W9 | PINMMR93[25] | |
288h | N2HET2[0] | D6 | PINMMR94[0] | C1 | PINMMR94[1] |
N2HET2[1] | D8 | PINMMR94[8] | D4 | PINMMR94[9] | |
N2HET2[2] | D7 | PINMMR94[16] | E1 | PINMMR94[17] | |
N2HET2[3] | E2 | PINMMR94[24] | D5 | PINMMR94[25] | |
28Ch | N2HET2[4] | D13 | PINMMR95[0] | H3 | PINMMR95[1] |
N2HET2[5] | D12 | PINMMR95[8] | D16 | PINMMR95[9] | |
N2HET2[6] | D11 | PINMMR95[16] | M1 | PINMMR95[17] | |
N2HET2[7] | N3 | PINMMR95[24] | N17 | PINMMR95[25] | |
290h | N2HET2[8] | K16 | PINMMR96[0] | V2 | PINMMR96[1] |
N2HET2[9] | L16 | PINMMR96[8] | K17 | PINMMR96[9] | |
N2HET2[10] | M16 | PINMMR96[16] | U1 | PINMMR96[17] | |
N2HET2[11] | N16 | PINMMR96[24] | C4 | PINMMR96[25] | |
294h | N2HET2[12] | D3 | PINMMR97[0] | V6 | PINMMR97[1] |
N2HET2[13] | D2 | PINMMR97[8] | C5 | PINMMR97[9] | |
N2HET2[14] | D1 | PINMMR97[16] | T1 | PINMMR97[17] | |
N2HET2[15] | K4 | PINMMR97[24] | C6 | PINMMR97[25] | |
298h | N2HET2[16] | L4 | PINMMR98[0] | V7 | PINMMR98[1] |
N2HET2[18] | N4 | PINMMR98[8] | E3 | PINMMR98[9] | |
N2HET2[20] | T5 | PINMMR98[16] | N2 | PINMMR98[17] | |
N2HET2[22] | T7 | PINMMR98[24] | N1 | PINMMR98[25] | |
29Ch | nTZ1_1 | N19 | PINMMR99[0] | C3 | PINMMR99[1] |
nTZ1_2 | F1 | PINMMR99[8] | B2 | PINMMR99[9] | |
nTZ1_3 | J3 | PINMMR99[16] | D19 | PINMMR99[17] |