SPNS186C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | VCC(2) | –0.3 | 1.43 | V | |
VCCIO, VCCP(2) | –0.3 | 4.6 | |||
VCCAD | –0.3 | 4.6 | |||
Input voltage | All input pins | –0.3 | 4.6 | V | |
ADC input pins | –0.3 | 4.6 | |||
Input clamp current | IIK (VI < 0 or VI > VCCIO)
All pins, except ADIN[21:20,17:16,11:0] |
–20 | 20 | mA | |
IIK (VI < 0 or VI > VCCAD)
ADIN[21:20,17:16,11:0] |
–10 | 10 | |||
Total | –40 | 40 | |||
Operating free-air temperature, TA | –40 | 125 | °C | ||
Operating junction temperature, TJ | –40 | 150 | °C | ||
Latch-up performance | I-test, All I/O pins | –100 | 100 | mA | |
Storage temperature, Tstg | –65 | 150 | °C |