SPNS186C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
ADREFHI | A-to-D high-voltage reference source | ADREFLO | VCCAD | V |
ADREFLO | A-to-D low-voltage reference source | VSSAD | ADREFHI | V |
VAI | Analog input voltage | ADREFLO | ADREFHI | V |
IAIC | Analog input clamp current
(VAI < VSSAD – 0.3 or VAI > VCCAD + 0.3) |
–2 | 2 | mA |
PARAMETER | DESCRIPTION/CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Rmux | Analog input mux on-resistance | See Figure 7-1 | 95 | 250 | Ω | ||
Rsamp | ADC sample switch on-resistance | See Figure 7-1 | 60 | 250 | Ω | ||
Cmux | Input mux capacitance | See Figure 7-1 | 7 | 16 | pF | ||
Csamp | ADC sample capacitance | See Figure 7-1 | 8 | 13 | pF | ||
IAIL | Analog off-state input leakage current | VCCAD = 3.6 V MAX | VSSAD < VIN < VSSAD + 100 mV | –300 | –1 | 200 | nA |
VSSAD + 100 mV < VIN < VCCAD - 200 mV | –200 | –0.3 | 200 | ||||
VCCAD - 200 mV < VIN < VCCAD | –200 | 1 | 500 | ||||
IAOSB | Analog on-state input bias | VCCAD = 3.6 V MAX | VSSAD < VIN < VSSAD + 100 mV | –8 | 2 | µA | |
VSSAD + 100 mV < VIN < VCCAD - 200 mV | –4 | 2 | |||||
VCCAD - 200 mV < VIN < VCCAD | –4 | 12 | |||||
IADREFHI | ADREFHI input current | ADREFHI = VCCAD, ADREFLO = VSSAD | 3 | mA | |||
ICCAD | Static supply current | Normal operating mode | (2) | mA | |||
ADC core in power-down mode | 5 | µA |
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
tc(ADCLK)(2) | Cycle time, MibADC clock | 33 | ns | ||
td(SH)(3) | Delay time, sample and hold time | 200 | ns | ||
td(PU-ADV) | Delay time from ADC power on until first input can be sampled | 1 | µs | ||
12-BIT MODE | |||||
td(C) | Delay time, conversion time | 400 | ns | ||
td(SHC)(1) | Delay time, total sample/hold and conversion time | 600 | ns | ||
10-BIT MODE | |||||
td(C) | Delay time, conversion time | 330 | ns | ||
td(SHC)(1) | Delay time, total sample/hold and conversion time | 530 | ns |
PARAMETER | DESCRIPTION/CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
CR | Conversion range over which specified accuracy is maintained | ADREFHI - ADREFLO | 3 | 3.6 | V | |||
ZSET | Offset Error | Difference between the first ideal transition (from code 000h to 001h) and the actual transition | 10-bit mode | With ADC Calibration | 1 | LSB(1) | ||
Without ADC Calibration | 2 | |||||||
12-bit mode | With ADC Calibration | 2 | ||||||
Without ADC Calibration | 4 | |||||||
FSET | Gain Error | Difference between the last ideal transition (from code FFEh to FFFh) and the actual transition minus offset. | 10-bit mode | 2 | LSB | |||
12-bit mode | 3 | |||||||
EDNL | Differential nonlinearity error | Difference between the actual step width and the ideal value.
(See Figure 7-2) |
10-bit mode | ± 1.5 | LSB | |||
12-bit mode | ± 2 | |||||||
EINL | Integral nonlinearity error | Maximum deviation from the best straight line through the MibADC. MibADC transfer characteristics, excluding the quantization error.
(See Figure 7-3) |
10-bit mode | ± 2 | LSB | |||
12-bit mode | ± 2 | |||||||
ETOT | Total unadjusted error | Maximum value of the difference between an analog value and the ideal midstep value. (See Figure 7-4) | 10-bit mode | With ADC Calibration | ± 2 | LSB | ||
Without ADC Calibration | ± 4 | |||||||
12-bit mode | With ADC Calibration | ± 4 | ||||||
Without ADC Calibration | ± 7 |