SPNS186C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
The TMS570 platform architecture defines a special mode that allows various clock signals to be brought out on to the ECLK pin and N2HET[2] device outputs. This mode is called the Clock Test mode. It is very useful for debugging purposes and can be configured through the CLKTEST register in the system module.
CLKTEST[3-0] | SIGNAL ON ECLK | CLKTEST[11-8] | SIGNAL ON N2HET[2] | |
---|---|---|---|---|
0000 | Oscillator | 0000 | Oscillator Valid Status | |
0001 | Main PLL free-running clock output (PLLCLK) | 0001 | Main PLL Valid status | |
0010 | Reserved | 0010 | Reserved | |
0011 | Reserved | 0011 | Reserved | |
0100 | CLK80K | 0100 | Reserved | |
0101 | CLK10M | 0101 | CLK10M Valid status | |
0110 | Reserved | 0110 | Reserved | |
0111 | Reserved | 0111 | Reserved | |
1000 | GCLK | 1000 | CLK80K | |
1001 | RTI Base | 1001 | Oscillator Valid status | |
1010 | Reserved | 1010 | Oscillator Valid status | |
1011 | VCLKA1 | 1011 | Oscillator Valid status | |
1100 | Reserved | 1100 | Oscillator Valid status | |
1101 | Reserved | 1101 | Oscillator Valid status | |
1110 | Reserved | 1110 | Oscillator Valid status | |
1111 | Flash HD Pump Oscillator | 1111 | Oscillator Valid status |