7.6.1 LIN Features
The following are features of the LIN module:
- Compatible to LIN 1.3, 2.0 and 2.1 protocols
- Multibuffered receive and transmit units
- Identification masks for message filtering
- Automatic Master Header Generation
- Programmable Synch Break Field
- Synch Field
- Identifier Field
- Slave Automatic Synchronization
- Synch break detection
- Optional baudrate update
- Synchronization Validation
- 231 programmable transmission rates with 7 fractional bits
- Error detection
- 2 Interrupt lines with priority encoding