SPNS186C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
The table below lists the access permissions for each bus master on the device. A bus master is a module that can initiate a read or a write transaction on the device.
Each slave module on the main interconnect is listed in the table. A "Yes" indicates that the module listed in the "MASTERS" column can access that slave module.
MASTERS | ACCESS MODE | SLAVES ON MAIN SCR | |||
---|---|---|---|---|---|
Flash Module Bus2 Interface:
OTP, ECC, EEPROM Bank |
Non-CPU Accesses to Program Flash and CPU Data RAM | CRC | Peripheral Control Registers, All Peripheral Memories, And All System Module Control Registers And Memories | ||
CPU READ | User/Privilege | Yes | Yes | Yes | Yes |
CPU WRITE | User/Privilege | No | Yes | Yes | Yes |
HTU | Privilege | No | Yes | Yes | Yes |