SPNS186C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
tc(OSC) | Cycle time, OSCIN (when using a sine-wave input) | 50 | 200 | ns | |
tc(OSC_SQR) | Cycle time, OSCIN, (when input to the OSCIN is a square wave ) | 50 | 200 | ns | |
tw(OSCIL) | Pulse duration, OSCIN low (when input to the OSCIN is a square wave) | 15 | ns | ||
tw(OSCIH) | Pulse duration, OSCIN high (when input to the OSCIN is a square wave) | 15 | ns |