SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | Unit | |||
---|---|---|---|---|---|---|
tprog(32-bit) | Full word (32-bit) programming time | 33 | 300 | µs | ||
tprog(Total) | 2M-byte programming time(1) | -40°C to 125°C | 17 | 74 | s | |
0°C to 60°C, for first 25 cycles | 17 | 25 | s | |||
tprog ECC(16-bit) | ECC programming time | 33 | 300 | µs | ||
tprog ECC(total) | Total ECC bit programming time (256k-byte) | -40°C to 125°C | 4.3 | 15 | s | |
0°C to 60°C, for first 25 cycles | 4.3 | 7 | s | |||
terase(sector) | Sector erase time (including compaction) | -40°C to 125°C | 2 | 15 | s | |
0°C to 60°C, for first 25 cycles | 1.5 | 10 | s | |||
terase(bank) | Bank erase time (including compaction),0°C to 60°C, for first 25 cycles | Bank 0 | 7.5 | 20 | s | |
Bank 1 | 5.5 | 12 | s | |||
Bank 2 | 5.5 | 12 | s | |||
Bank 3 | 5.5 | 12 | s | |||
twec | Write/erase cycles at TA = -40 to 125°C with 15 year Data Retention requirement(2) | 1000 | cycles |