SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The High End Timer Transfer Unit (HET-TU) is a local Direct Memory Access (DMA) module. It is specifically designed to transfer High End Timer (NHET) data to (or from) the CPU data SRAM . The HET software controls which HET instructions generate transfer requests to the transfer unit. More information about the NHET and the HET-TU can be found in the technical reference manual (TRM). The HET-TU supports 8 channels.
The HET-TU request assignment is shown in the following table.
Modules | Request Source | HET TRANSFER UNIT Request |
---|---|---|
NHET | HTUREQ[0] | HET TU DCP[0] |
NHET | HTUREQ[1] | HET TU DCP[1] |
NHET | HTUREQ[2] | HET TU DCP[2] |
NHET | HTUREQ[3] | HET TU DCP[3] |
NHET | HTUREQ[4] | HET TU DCP[4] |
NHET | HTUREQ[5] | HET TU DCP[5] |
NHET | HTUREQ[6] | HET TU DCP[6] |
NHET | HTUREQ[7] | HET TU DCP[7] |